SYSMAC CJ series CJ2M pulse I/O block

Brand :
OMRON

Caution

    Product Description

    The CJ1M boasts improved basic performance and an increased programming capacity.
    [Features]
    · A maximum of 40 units can be connected per CPU.
    · Equip pulse I/O modules to add position control functions to any CPU.
    · Easy to connect to a PC using standard commercial grade USB cables.
    · All models available with or without EtherNet/IP ports.
    · Features a built-in serial port.
    · Units for the CJ1 can be used as is.
    [Applications]
    · Used widely for positioning control.

    CJ Series CJ2M CPU Unit, Pulse I/O Block Specifications of OMRON PLC

    SYSMAC CJ Series CJ2M Pulse I/O Block: related images

    PLC CJ2M-MD21□ external appearance

    SYSMAC CJ Series CJ2M Pulse I/O Block: related images

    PLC CJ2M-MD211/MD212 dimensional outline drawings, Units: mm

    SYSMAC CJ Series CJ2M Pulse I/O Block: related images

    PLC CJ2M-MD211/MD212 dimensional outline drawings, Units: mm

    Features

    • PLC Improved basic computation performance such as a reduced LD command execution time of 40 ns and a SIN computation time of 0.86 μs. Faster function block calls as well.
    • Optional pulse I/O modules (maximum of 2) can be mounted to enable positioning functions for up to four axes. Supports 4-point high-speed counters and 8-point interrupt inputs.
      (CJ2M CPU Unit Ver. 2.0 or later)
    • Provides a dedicated storage area for function blocks, reducing the user program area usage amount, even with structured or parts-oriented programming using function blocks.

    Performance Specifications of OMRON PLC

    Item PLCPerformance Description
    Pulse I/OI/O Block FormatModel CJ2M-MD211 (sink output type)
    Model CJ2M-MD212 (source output type)
    External InterfaceMIL 40-Pin Connector
    Input Can be used for general purpose input, interrupt input, quick response input and high-speed counter input (by switching the terminal function in the PLC system settings)
    Input method: Line driver input or 24 V DC input (switch using wiring)
     General Purpose InputMax. 20 points (10 points per pulse I/O block)
    Input time constant: Selectable in PLC system settings (0, 0.5, 1, 2, 4, 8, 16, 32 ms), default 8 ms
    Interrupt Input,
    Quick Response Input
    Max. 8 points (4 points per pulse I/O block)
    Input signal minimum pulse width: 30 μs min.
    High Speed Counter InputMax. 4 points (2 points per pulse I/O block)
    Input method: phase difference (multiplication by 4) pulse, pulse + direction, up/down pulse, increment pulse
    Maximum response frequency: 50 kHz for differential phases or 100 kHz for single phase
    Value range modes: linear mode, circular (ring) mode
    Count value: 32 bits
    Counter reset: Phase Z + software reset or software reset
    Control method: target-value comparison or range comparison
    Gate function: supported
    Output Can be used for general purpose output, pulse output and PWM output (by switching the terminal function in the PLC system settings)
    Output method: sinking or sourcing transistor outputs (the method is determined by the pulse I/O module model)
     General-Purpose OutputMax. 12 points (6 points per pulse I/O block)
    Pulse OutputMax. 4 points (2 points per pulse I/O block)
    Output method: CW/CCW or pulse + direction (the method is determined by the I/O wiring and the instructions used in the ladder program)
    Output frequency: 1 pps to 100 kpps (in increments of 1 pps)
    Output mode: continuous mode (for speed control) or independent mode (for position control)
    Output pulses: relative coordinates: 0000 0000 to 7FFF FFFF hex (0 to 2,147,483,647 pulses
    Absolute coordinates: 8000 0000 to 7FFF FFFF hex (−2,147,483,648 to 2,147,483,647)
    Acceleration/deceleration curves: linear or S-curve
    Origin search function: supported
    PWM OutputMax. 4 points (2 points per pulse I/O block)
    Output frequency: 0.1 to 6,553.5 Hz (in 0.1-Hz increments) or 1 to 32,800 Hz (in 1-Hz increments)
    Duty ratio: 0.0% to 100.0% (in 0.1% increments)

    Function Specifications of OMRON PLC

    Function PLCFunction Description
    Pulse I/O
    Function
    Input FunctionGeneral Purpose InputInput signals are read during I/O refreshing and stored in I/O memory
    Interrupt InputAn interrupt task can be started when an input signal turns ON or turns OFF
    Quick Response InputInput signals that are shorter than the cycle time are read and stored in I/O memory
    High Speed Counter InputHigh-speed pulse signals are counted. Interrupt tasks can also be started
    Output FunctionGeneral-Purpose OutputThe status of I/O memory is output during I/O refreshing
    Pulse OutputA pulse signal is output with the specified frequency and number of pulses at a fixed duty ratio (50%)
    PWM OutputA pulse signal is output at the specified duty ratio
    Origin Search FunctionThe origin point of the machine is determined according to the specified origin search parameters while actually outputting pulses and using the origin and origin proximity input signals as conditions (pulse inputs and outputs are alsoused for this function)
    Interrupt FunctionInput Interrupt Function A task is started for an interrupt input from a pulse I/O module or for a high-speed counter input
     Input InterruptInterrupt tasks are executed when the interrupt input turns from OFF→ON or ON→OFF
    Direct mode: An interrupt task is executed each time an input signal changes
    Counter mode: Changes in the input signal are counted up or down and the interrupt task is executed when the counter counts up (the maximum response frequency is 3 kHz)
     High Speed Counter InterruptAn interrupt task is executed when preset comparison conditions for a high-speed counter are met
    Target-value comparison: The interrupt task is executed when the count matches a specified value.
    Range comparison: The interrupt task is executed when the count enters or leaves a specified range of values
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat