(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smart Camera FQ2 Series Optional Cable
Connection equipment | Peripheral equipment/cable |
---|
Please check the type/dimensions/specifications of the part FQ-XF1 in the Smart Camera - FQ2 Series - Optional Cable series.
Part Number |
---|
FQ-WD005 |
FQ-WD010 |
FQ-WN002 |
FQ-WN005 |
FQ-WN010 |
FQ-XL |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product name | Type | Note |
---|---|---|---|---|---|---|---|
฿ 42,667.00 | 1 Piece(s) | Same day | Input/output cable | Robot cable length 5 m | - | ||
฿ 27,333.00 | 1 Piece(s) | 50 Day(s) | Input/output cable | Robot cable length 10m | - | ||
฿ 4,358.00 | 1 Piece(s) | Same day | Ethernet cable | Robot cable length 2m | Between the sensor and the touch finder, between the sensor and the PC | ||
฿ 38,533.00 | 1 Piece(s) | Same day | Ethernet cable | Robot cable length 5 m | Between the sensor and the touch finder, between the sensor and the PC | ||
฿ 21,833.00 | 1 Piece(s) | 50 Day(s) | Ethernet cable | Robot cable length 10m | Between the sensor and the touch finder, between the sensor and the PC | ||
฿ 3,267.00 | 1 Piece(s) | 50 Day(s) | Mounting Bracket | For sensor | - |
How can we improve?
How can we improve?