1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Intelligent flag I/II V600-HA optional product

Intelligent flag I/II V600-HA optional product
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,405.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Intelligent Flag I/II V600-HA Optional Item

 
Part Number
V600-HS63 2MSALE
V600-HS67 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 9,405.00

฿ 7,524.00

PLC(EXPANSIONUNIT) 1 Piece(s) 50 Day(s) 53 x 40 x 23

฿ 16,035.00

฿ 12,828.00

OMRPLC(EXPANSIONUNIT) 1 Piece(s) 50 Day(s) 100 x 100 x 30

Loading...

  1. 1

Basic Information

Type Sensor Part Cable Length(m) 2 Shape Square shape