RFID system V680 optional product

Brand :
OMRON

Caution

    Product Description

    RFID system controller.
    [Features]
    · Communications distance: several cm to several dozen cm. Equipped with a wide range of easy-to-use functions for everything from startup to operations including a function for visualizing the communications status.
    · The amplifier/controller unit features a display function that can be used for startup, adjustment, and simple diagnostics.
    · Improves efficiency for on-site start-up and maintenance.
    · The 680 Series uses an electromagnetic induction method and proprietary technology for faster and more reliable communications.
    [Applications]
    · Allows for centralized management of data and so is used on work sites chiefly for work instructions and managing archives.

    RFID System Specifications

    V680 Series external appearance

    V680 Series external appearance

    RF Tag (1 KB memory)

    FormatModel V680-
    D1KP52MT
    Model V680-
    D1KP54T
    Model V680-
    D1KP66T
    Model V680-
    D1KP66MT
    Model V680-
    D1KP53M
    Model V680-
    D1KP66T-SP
    Memory Capacity1,000 bytes (user area)
    Memory TypeEEPROM
    Data Retention Time *110 years after writing (85°C max.)
    Number of Data Rewrites100,000 times per block (at 25°C)
    Ambient Operating Temperature
    (During Communication)
    -25°C to +85°C (assuming no icing)-25°C to +70°C
    (assuming no icing)
    Ambient Storage Temperature
    (Data Retention)
    -40°C to +125°C (assuming no icing)
    Heat-resistance thermal cycles: 1,000 thermal cycles each of 30 minutes at -10°C/150°C
    High temperature storage: 1,000 hours at +150°C *2
    Thermal cycle: 200 thermal cycles each of 30 minutes at -10°C/180°C
    High temperature storage: 200 hours at 180°C *3
    -40°C to +125°C
    (assuming no icing)
    -40°C to +110°C
    (assuming no icing)
    Ambient Operating Humidity35 to 95% RH
    Protective StructureIP68
    (IEC 60529:2001)
    Oil resistance equivalent to IP67G
    (JIS C 0920:2003 Appendix 1) *4
    IP67
    (IEC 60529:2001)
    Oil resistance equivalent to IP67G
    (JIS C 0920:2003 Appendix 1) *4
    IP68 (IEC60529:2001)
    Oil resistance equivalent to IP67G (JIS C 0920:2003 Appendix 1) *4
    IP67
    Vibration Resistance10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2
    acceleration with 10 sweeps in X, Y and Z directions for 15 minutes each (must be no abnormalities)
    Shock Resistance500 m/s2 shock in X, Y and Z directions 3 times each (18 times in total) (must be no abnormalities)
    Shapeø8 × 5 mmø20 × 2.7 mm34 × 34 × 3.5 mmø10 × 4.5 mm
    (DIN698373 compliant)
    95 × 36.5 × 6.5 mm
    (excluding protrusions)
    MaterialCase:
    PPS resin
    Filler resin:
    Epoxy resin
    Molding: PPS resinCase:
    PPS resin
    Filler resin:
    Epoxy resin
    Exterior resin:
    Fluororesin
    (PFA)
    RF tag main body:
    PPS resin
    WeightApprox. 0.5 gApprox. 2 gApprox. 6 gApprox. 7.5 gApprox. 1 gApprox. 20 g
    Metallic CompatibilityAvailableNoneNoneAvailableAvailableNone

    *1. If stored at 125°C or higher, write the data again even if the data does not need to be changed.
    * 2. The heat resistance has been checked at 150°C for up to 1,000 hours, and thermal shock has been checked through testing 1,000 thermal cycles each of 30 minutes at −10/150°C. (Test samples: 22, defects: 0)
    *3. The heat resistance has been checked at 180°C for up to 200 hours, and thermal shock has been checked through testing 200 thermal cycles each of 30 minutes at −10°C/180°C. (Test samples: 22, defects: 0)
    *4. Oil resistance has been tested using a specific cutting oil as defined in the OMRON test method.

    "m-h3--wysiwyg">RF Tag (High Temperature Type 1 KB Memory)
    FormatModel V680-D1KP58HTN
    Memory Capacity1,000 bytes (user area)
    Memory TypeEEPROM
    Data Retention Time10 years after writing (85°C or less), 0.5 year after writing (up to 125°C)
    Total data retention at high temperatures exceeding 125°C is 10 hours *1 
    Number of Data Rewrites100,000 times per block (at 25°C)
    Ambient Operating Temperature (During Communication)-25°C to +85°C (assuming no icing)
    Ambient Storage Temperature-40 to +250°C (assuming no icing) *2
    (Data retention: -40 to +125°C)
    1) 2,000 cycles of 30 minutes each between room temperature and 200°C
    2) 500 hours at 250°C
    Ambient Storage HumidityNo restrictions
    Protective StructureIP67 (IEC 60529:2001)
    Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *3
    Vibration Resistance10 to 2,000 Hz, 1.5-mm double amplitude at 150 m/s2
    acceleration with 10 sweeps in X, Y and Z directions for 15 minutes each (must be no abnormalities)
    Shock Resistance500 m/s2 shock in X, Y and Z directions 3 times each (18 times in total) (must be no abnormalities)
    MaterialPPS resin
    WeightApprox. 70 g

    *1. If stored at high temperatures, write the data again even if the data does not need to be changed. High temperatures are those exceeding 125°C up to 250°C.
    *2. Storing under high temperatures or heat cycles will impact of the internal parts and as such a service life applies. The RF tags were placed in the following high temperatures and then evaluated in-house. It was confirmed that no problems occurred.

    • 1.2,000 cycles of 30 minutes each between room temperature and 200°C
    • 2.500 hours at 250°C

    *3. Oil resistance has been tested using a specific cutting oil as defined in the OMRON test method.

    • *See the catalog for types, models, performance, and dimensional outline drawings other than those detailed above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    RFID system V680 optional product | OMRON | MISUMI Thailand