1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mat Controller MC3

OMR MC3

Mat Controller MC3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 29,760.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mat controller MC3

[Features]
· Features PLd/ safety category 3 (ENISO13849-1) through combination with a dedicated controller.
· A connector system in which the attachment of multiple mats is easy.
· A wide selection of mat sizes is available.
· EN1760-1, ENISO13849-1 (PLd safety category 3) certification acquired.
· Compliant with US safety standards beginning with ANSI/RIA15.06-1999.

 
Part Number
MC3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 29,760.00

฿ 21,007.58

OMR MC3 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Mat controller Power Supply Voltage(V) DC24 Terminal Block Type Screw Type
Note Safety output: 2a, auxiliary output: 2b

Please check the type/dimensions/specifications of the part MC3 in the Mat Controller MC3 series.