Single-Phase Power Regulator G3PW

Brand :
OMRON

Caution

    Product Description

    The power controller improves functionality and performance. A single phase power controller that provides high precision and multiple functions.
    [Features]
    · Uses heat resistance values to sense heater burnout, enabling even more accurate burnout detection. Can detect a single burnout among multiple heaters.
    · The digital display allows you to monitor set values, output levels and operation times.
    · The control mode can be selected (phase control or optimum cycle control).
    · RS-485 communications to set output variables and monitor the load current.
    · Features 4 output modes for phase control: proportional to phase angle, proportional to voltage, proportional to square voltage, and constant-current control.
    · Compatible with a wide variety of loads (transformer loads, alloy heaters, pure metal heaters, etc.) UL and CE marking compliant.
    [Applications]
    · Switching element for power control. Unlike transistors, this can be operated with an AC power supply.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Single-Phase Power Regulator G3PW | OMRON | MISUMI Thailand