Cycle Control Unit G32A

Brand :
OMRON

Caution

    Product Description

    This unit enables high accuracy temperature control when used in combination with an SSR.
    [Features]
    · The cycle control method enables power control with minimal noise generation.
    · Can be used with both single phase and three-phase loads if used in combination with an SSR.
    · Three types of input method available: Internal adjuster, external adjuster, or DC current signals from 4 to 20 mA.
    · A streamlined design. Both DIN track mounting and screw mounting possible.
    · Use linking terminals for close mounting with the Model G3PA.
    [Applications]
    · Use for cycle controls for temperature control.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Cycle Control Unit G32A | OMRON | MISUMI Thailand