Leakage Detection Band/Point Sensor - F03-16PE/16PT/15/16PS - Optional Parts

Caution
Product Description
Liquid leakage sensing band / point sensor F03-16PE / 16PT / 15 / 16PS optional item
[Features]
· Longest liquid leakage monitoring time in the industry with an ultra compact size.
· Stable detection of high impedance liquids of 1 MΩ using an inter-electrode resistance detection method.
· Noise resistance is improved by a noise canceling circuit in which a three-core cable is used.
· Degradation of electrodes due to corrosion is prevented by an AC detection method.
· By insulating the power supply circuit portion and the detection circuit portion,
· multiple installations in the same location are possible.
· After detecting a disconnection, the operation after detecting the disconnection is maintained in order to eliminate instability caused by contact being reestablished with disconnected parts.
· Compliant with CE marking and is a UL standard approved item note: CEEMS:ESDEN50082-2 and EN61000-4-2.
製品画像

形F03-16PE 漏液検知帯

形F03-16PT フッ素製漏液検知帯

形F03-15 漏水検知帯

形F03-16SFC 漏水検知帯
