1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrode Rod and Peripheral Parts - F03- □

Electrode Rod and Peripheral Parts - F03- □
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 27.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A wide range of electrode rods available, each of which provide long-term reliability.
[Features]
· The standard electrode rod is made of stainless steel (SUS304) and can be used for water purification, etc.
· SUS316 electrodes can be used in applications where corrosion resistance is required. Titanium and Hastelloy electrodes can be used in applications where acid resistance is required.
· For applications where long electrodes are required, a connection nut and two lock nuts can be used to extend the electrodes 1 m at a time.
· The length of the electrode rod is 1 m.
· Can be cut to any desired length according to the control liquid level.
[Applications]
· Used as electrode for 61F level devices.

 
Part Number
F03-01 HAS B ELECTRODESALE
F03-01 HAS C ELECTRODESALE
F03-01 SUS304 ELECTRODESALE
F03-01 SUS316 BINILSALE
F03-01 SUS316 ELECTRODESALE
F03-01 TITANIUM ELECTRODESALE
F03-02 SUS304 CONNECTING NUTSALE
F03-03 SUS304 LOCK-NUTSALE
F03-60 SUS304 ELECTRODE SETSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Type Material Size
(mm)
Note

฿ 17,151.00

฿ 11,662.68

OMR F03 1 Piece(s) 50 Day(s) OtherElectrodesN10665--

฿ 8,222.00

฿ 6,566.91

OMR F03 1 Piece(s) 5 Day(s) OtherElectrodesN10276--

฿ 255.00

฿ 244.01

OMR F03 1 Piece(s) Same day -ElectrodesSUS304--

฿ 1,533.00

฿ 1,303.97

MEASURING EQUIPMENT OPTION 1 Piece(s) Same day -Special electrode productsSUS316-Vinyl tubing

฿ 1,267.00

฿ 442.56

OMR F03 1 Piece(s) Same day -ElectrodesSUS316--

฿ 2,920.00

฿ 1,971.29

OMRF03 1 Piece(s) Same day -ElectrodesTitanium--

฿ 70.00

฿ 44.44

LEVEL SWITCH OPTION 1 Piece(s) Same day -Connecting nutSUS303 (Equivalent to SUS304)11.5 × 10 × 20-

฿ 27.00

฿ 18.75

LEVEL SWITCH OPTION 1 Piece(s) Same day -Lock NutSUS303 (Equivalent to SUS304)11.5 × 10 × 5-

฿ 344.00

฿ 331.00

OMR F03 1 Piece(s) Same day -Electrode setSUS304-Model F03-01 SUS304 x 1, Model F03-02 SUS304 x 1, Model F03-03 SUS304 x 2

Loading...

  1. 1