Electrode Holder - BF-□(R)/BS-1(T)

Brand :
OMRON

Caution

    Product Description

    The electrode holder can be used in a variety of operating environments including in high temperatures, high pressures and liquid chemicals.
    [Features]
    · The Model BF-1 is ideal for liquids with low specific resistance such as sewage.
    · The Model BF-□(R) is used when a strong mounting is required.
    · The Model BS-1 is used when high-temperature, high-pressure resistance is required
    · The Model BS-1T is used when corrosion resistance is required.
    [Applications]
    · Used for high temperature and high pressure conditions as well as for chemical applications under which PS Series products and the like cannot be used.

    Catalog product information click here



    Electrode Holder Specifications

    Electrode Holder BF-□(R) / BS-1(T): related images

    Electrode Holder external appearance

    Electrode Holder BF-□(R) / BS-1(T): related images

    BF-1 outline drawing
    Weight: approx. 75 g

    Electrode Holder BF-□(R) / BS-1(T): related images

    BF-1 dimensional outline drawing, Units: mm

    Electrode Holder BF-□(R) / BS-1(T): related images

    BF-1 dimensional outline drawing, Units: mm

    Electrode Holder BF-□(R) / BS-1(T): related images

    BF-1 Mounting hole machining dimensions, Units: mm

    Electrode Holder BF-□(R) / BS-1(T): related images

    BS-1T outline drawing

    Electrode Holder BF-□(R) / BS-1(T): related images

    BS-1T structural drawing

    Electrode Holder BF-□(R) / BS-1(T): related images

    BS-1T dimensional outline drawing, Units: mm

    Electrode Holder BF-□(R) / BS-1(T): related images

    BS-1T mounting hole machining dimensions
    M18 P = 1.5 (fine screw thread)

    ItemFormat
    Model BF-1Model BF-3(R) *1Model BF-5(R) *1Model BS-1Model BS-1T
    Number Of Poles135--
    Insulation MaterialPPS resin (metallic section is SUS)Fluororesin (PFA)
    Insulation Resistance100 MΩ
    Operating TemperatureElectrode: -10 to +150°C (no icing within specified conditions)
    Terminal: -10 to +70°C (no condensation or icing within specified conditions)
    250°C max.180°C max.
    Operating PressureAtmospheric pressure1.96 MPa *2981 kPa *2
    ApplicationsLiquids with low specific resistance
    such as wastewater and cloudy water
    General applications for purified water, wastewater, etc.Boiler water level detection
    or high temperature tanks
    Acidic or alkaline
    solution level detection
    1. *1 Two-wire electrode holders (R types) have a built-in resistance of 6.8 kΩ. They should be used with the two-wire 61F controllers.
    2. *2 There must be a sufficient ambient temperature in high-pressure environments to prevent vapor leakage. Use according to the pressure-temperature curve. See the catalog for the pressure-temperature curve.
    • *See the catalog for specifications other than those detailed above.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Electrode Holder - BF-□(R)/BS-1(T) | OMRON | MISUMI Thailand