Expansion Unit XWT

Brand :
OMRON

Caution

    Product Description

    Expansion unit that allows easy expansion and various I/O combinations.
    [Features]
    ·One extension unit can be combined with one digital I/O slave.
    ·Various I/O combinations such as 16 inputs and 8 outputs are possible, expanding the possibilities of system construction.
    ·The score can be flexibly expanded depending on the combination.
    ·The I/O detachable structure reduces start-up time and improves maintainability.
    ·It is possible to collect a variety of maintenance-related data necessary to improve productivity, such as aging equipment deterioration and equipment operation information.
    [Applications]
    ·Expansion unit for CompoNet network.
    ·Used where additional I/O is required.

    Expansion Unit XWT-ID08(-1)/OD08(-1)/ID16(-1)/OD16(-1) Specifications of OMRON PLC

    Expansion Unit XWT: Related Images

    PLC Appearance of the expansion unit XWT-ID08(-1)/OD08(-1)/ID16(-1)/OD16(-1)

    Expansion Unit XWT: Related Images

    PLC Dimensions of 8-point type Unit: mm

    Expansion Unit XWT: Related Images

    PLC Dimensions of 16-point type Unit: mm

    One unit can be installed per digital I/O slave CRT1-ID16(-1)/OD16(-1), CRT1-ROS16, CRT1-ROF16

    Specification Table of OMRON PLC

    itemSpecifications and Performance
    Communication power supply voltageDC14~26.4V
    I/O power supply voltageDC20.4~26.4V (DC24V -15~+10%)
    Noise resistanceCompliant with IEC61000-4-4 2kV (power line)
    Vibration resistance10~60Hz double amplitude 0.7mm, 60~150Hz 50m/s2
    80min each in X, Y, and Z directions
    Shock Resistant150m/s2(3 times each in 6 directions on 3 axes)
    Withstand voltageAC500V (between isolated circuits)
    Insulation resistance20MΩ or more (between isolated circuits)
    Ambient temperature-10 to +55°C
    Ambient humidity25 to 85% (no condensation)
    Ambient environment for useNo corrosive gases
    Storage temperature-25 to +65°C
    Storage Humidity25 to 85% (no condensation)
    Installation MethodMounting by DIN35mm rail, M4 screw or mounting bracket
    (varies depending on model)

    Specification Table of OMRON PLC

    itemformat
    Model XWT-ID08Model XWT-ID08-1Model XWT-ID16Model XWT-ID16-1
    Internal I/O common line processingNPN compatiblePNP compatibleNPN compatiblePNP compatible
    Input/Output Points8 inputs16 inputs
    ON voltageDC15V or more (between each input terminal and V)DC15V or more (between each input terminal and G)DC15V or more (between each input terminal and V)DC15V or more (between each input terminal and G)
    OFF voltageDC5V or less (between each input terminal and V)DC5V or less (between each input terminal and G)DC5V or less (between each input terminal and V)DC5V or less (between each input terminal and G)
    OFF Current1.0mA or less
    Input Current6.0mA or less/point (at 24V DC)
    3.0mA or more/point (at 17V DC)
    ON Delay Time1.5 ms or less
    OFF Delay Time1.5 ms or less
    Number of circuits per common8 points/common16 points/common
    Communication power consumption5mA or less (at 24V DC), 5mA or less (at 11V DC)10mA or less (at 24V DC), 15mA or less (at 11V DC)
    massUnder 80gUnder 120g

    Specification Table of OMRON PLC

    itemformat
    Model XWT-OD08Model XWT-OD08-1Model XWT-OD16Model XWT-OD16-1
    Internal I/O common line processingNPN compatiblePNP compatibleNPN compatiblePNP compatible
    Input/Output Points8 outputs16 output points
    Rated Output Current0.5A/point 2.0A/common0.5A/point 4.0A/common
    Residual voltage1.2V or less (DC 0.5A, between each output terminal and G)1.2V or less (DC 0.5A, between each output terminal and V)1.2V or less (DC 0.5A, between each output terminal and G)1.2V or less (DC 0.5A, between each output terminal and V)
    Leakage current0.1mA or less
    ON Delay Time0.5 ms or less
    OFF Delay Time1.5 ms or less
    Number of circuits per common8 points/common16 points/common
    Communication power consumption5mA or less (at 24V DC), 5mA or less (at 11V DC)10mA or less (at 24V DC), 15mA or less (at 11V DC)
    massUnder 80gUnder 120g

    Names and Functions of Each Part OMRON PLC

    Expansion Unit XWT: Related Images

    XWT-ID08, XWT-ID08-1

    Expansion Unit XWT: Related Images

    XWT-OD08, XWT-OD08-1

    Expansion Unit XWT: Related Images

    XWT-ID16, XWT-ID16-1

    Expansion Unit XWT: Related Images

    XWT-OD16, XWT-OD16-1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Expansion Unit XWT | OMRON | MISUMI Thailand