1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Temperature input unit GT1-TS04□

PLC(EXPANSION UNIT)

Temperature input unit GT1-TS04□
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 26,075.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Temperature Input Units, GT1-TS04 [ ] series from OMRON.
- Four inputs available.
- Thermocouples and Platinum resistance thermometer models are available.
- Conversion time is only 250 ms for 4 inputs.
- The Configurator can be used to calibrate temperatures.
- The circuit section can be removed, so rewiring isn’t required during maintenance.
- DIN track mounting.
- I/O power supply voltage: 20.4 to 26.4 VDC (24 VDC -15%/+10%)

 
Part Number
GT1-TS04T SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,075.00

฿ 18,406.34

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Type Other Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function
Connection Terminal Terminal Block Mounting Method DIN mount Representative Standard CE / UL / CSA
Number Of Inputs(Point) 4 Input type Thermocouple Note Temperature Input Unit

Please check the type/dimensions/specifications of the part GT1-TS04T in the Temperature input unit GT1-TS04□ series.