Relay Output Unit GT1-ROS16 / ROP08 / FOP08

Brand :
OMRON

Caution

    Product Description

    - Relay Output Units, GT1-ROS16 from OMRON.
    - Relay Output Unit Compatible with MULTIPLE I/O TERMINAL.
    - 8- and 16-point relay output models are available.
    - Equipped with 8-point SSRs.
    - Mounting method: DIN 35 mm-track mounting.
    - I/O power supply voltage is 20.4 to 26.4 VDC (24 VDC -15%/+10%).
    - Ambient operating temperature is -10°C to 55°C.
    - Terminal strength: No damage when 100 N pull load was applied.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GT1-ROS16 | Relay Output Unit GT1-ROS16 / ROP08 / FOP08 | OMRON | MISUMI Thailand