(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Temperature Input Terminals, DRT2 series from OMRON.
- Temperature Input Terminal with Smart Functionality.
- The Temperature Input Terminal can be used with almost the same functionality as a Analog Input Terminal, such as with scaling and comparator functions.
- Enhanced performance is provided with functionality specific to the Temperature Input Terminal, such as recording the operating time in a preset temperature range and temperature difference detection between input channels.
Part Number |
---|
DRT2-TS04P |
DRT2-TS04T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 15,948.00 ฿ 12,758.40 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | ||
฿ 25,375.00 ฿ 17,912.21 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) |
Loading...
Type | Slave station | Control Type Network Varieties | DeviceNet | Additional Function | Input/Output / Communication Function |
---|---|---|---|---|---|
Connection Terminal | Connector | Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 4 |
How can we improve?
How can we improve?