1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DRT2 Connector Terminal

DRT2 Connector Terminal
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 10,064.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-compact 16-point and 32-point remote terminals.
[Features]
·Realizes connection with various I/O interfaces in combination with an interface conversion board.
·Width 35 × depth 60 × height 80 mm.
[Applications]
·Terminal unit used for DeviceNet.

 
Part Number
DRT2-ID16ML-1SALE
DRT2-ID16MLXSALE
DRT2-ID32MLSALE
DRT2-ID32ML-1SALE
DRT2-MD32MLSALE
DRT2-MD32ML-1SALE
DRT2-OD16MLSALE
DRT2-OD16MLXSALE
DRT2-OD32MLSALE
DRT2-OD32ML-1SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber Of Inputs
(Point)
Number of Outputs
(Point)
Internal I/O Common Line Processing (Polarity, Input/Output Types etc.)

฿ 14,158.00

฿ 11,327.82

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s) -16-PNP compatible

฿ 14,455.00

฿ 11,565.45

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s) -16-NPN compatible

฿ 20,782.00

฿ 14,670.01

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s) -32-NPN compatible

฿ 21,875.00

฿ 15,441.56

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s) -32-PNP compatible

฿ 29,853.00

฿ 17,911.80

PLC(EXPANSIONUNIT) 1 Piece(s) 50 Day(s) 101616NPN compatible

฿ 17,202.00

฿ 12,141.17

PLC(EXPANSIONUNIT) 1 Piece(s) 3 Day(s) -1616PNP compatible

฿ 10,064.00

฿ 8,043.15

PLC(EXPANSION UNIT) 1 Piece(s) 5 Day(s) --16NPN compatible

฿ 14,455.00

฿ 11,564.00

PLC(EXPANSION UNIT) 1 Piece(s) 50 Day(s) --16NPN compatible

฿ 25,935.00

฿ 18,307.52

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s) --32NPN compatible

฿ 18,242.00

฿ 12,869.73

PLC(EXPANSION UNIT) 1 Piece(s) 5 Day(s) --32PNP compatible

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function
Connection Terminal Terminal block/connector Mounting Method Screw mount / DIN mount combination Representative Standard CE / UL / CUL / CSA