(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Analog I/O Terminals, DRT2 series from OMRON.
- Performs Calculations on Analog Values within the Slave Itself. Also Provides High Resolution at 1/30,000 (Full Scale) and Support for a Wide Variety of Data Sampling.
- Equipped with the standard Smart Slave functions that provide powerful preventative maintenance and troubleshooting capabilities.
- Sampling data can be analyzed internally to provide a low-cost scheduler function.
- Equipped with functions such as the scaling function, peak/bottom hold; top/valley hold; comparator function, cumulative counter, and derivative calculation function.
- Two I/O points can be allocated to any two of the following values: analog input, peak/bottom, top/valley, or rate-of-change. Values without an allocated I/O point can be read with message communications.
Type | Slave station | Control Type Network Varieties | DeviceNet | Additional Function | Input/Output / Analog I/O / Communication Function |
---|---|---|---|---|---|
Connection Terminal | Connector | Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
Number Of Inputs(Point) | 4 |
Please check the type/dimensions/specifications of the part DRT2-AD04H in the DRT2 Analog Input/Output Terminal series.
How can we improve?
How can we improve?