1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DRT1 Communication Unit

PLC(EXPANSION UNIT)

DRT1 Communication Unit
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 10,670.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Communications Unit, DRT1-COM from OMRON.
- Connects to a Total Maximum of Eight Digital I/O, Analog I/O, and Relay Output Units Compatible with MULTIPLE I/O TERMINAL.
- Allows flexible combinations of I/O points.
- Covering a total cable length of 3 m.
- DIN track mounting.
- Ambient operating: temperature -10°C to 55°C (with no icing or condensation)
- Terminal strength: No damage when 100 N pull load was applied.

 
Part Number
DRT1-COM SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,670.00

฿ 8,525.33

PLC(EXPANSION UNIT) 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function
Connection Terminal Connector Mounting Method DIN mount Representative Standard CE / UL / CSA
Note Number of Slave Input/Output Points: 1,024 (Maximum IN/OUT Together)

Please check the type/dimensions/specifications of the part DRT1-COM in the DRT1 Communication Unit series.