1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DeviceNet unit CS1W-DRM21-V1

PLC(EXPANSIONUNIT)

DeviceNet unit CS1W-DRM21-V1
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 41,176.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DeviceNet unit compatible with CS series.
[Features]
・ Achieves maximum 32,000 points (2,000 CH) / master control and guarantees data simultaneity
・ Equipped with master-slave functions, simultaneous operation is also possible
・ Equipped with various settings and monitor functions that take design efficiency and startup efficiency into consideration, and maximizes performance by using a configurator and CX-Integrator
・ Achieves improved debugging and startup efficiency, such as being able to download/upload master-slave configuration files to a memory card
[Applications]
・ As a communication unit when input is taken in various places and managed by PLC by DeviceNet communication

 
Part Number
CS1W-DRM21-V1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 41,176.00

฿ 24,705.60

PLC(EXPANSIONUNIT) 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Type Master station Control Type Network Varieties DeviceNet Additional Function Input/Output / Communication Function
Connection Terminal Connector Representative Standard CE / UL / CUL / CSA

Please check the type/dimensions/specifications of the part CS1W-DRM21-V1 in the DeviceNet unit CS1W-DRM21-V1 series.