1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CompoNet bit slave (connector type) CRT1B-□D02JS(-1) / □D04JS(-1)

CompoNet bit slave (connector type) CRT1B-□D02JS(-1) / □D04JS(-1)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 3,692.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Bit Slave Units with Compact Connectors, CRT1B-□D02JS(-1) / □D04JS(-1) from OMRON.
- Available in 2 types: 2-point Bit Slave Unit and 4-point Bit Slave Unit.
- Compact size for installation in limited space. Save space and wiring since bit slave can be installed near I/O devices.
- Industry first bit slave connectable with round cables which can be easily purchased at a lower price. Connectable with flat cables, too for easy wiring. Cables are selectable depending on applications.

 
Part Number
CRT1B-MD02JSSALE
CRT1B-MD04JSSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Inputs
(Point)
Number of Outputs
(Point)

฿ 3,692.00

฿ 3,164.41

PLC(EXPANSION UNIT) 1 Piece(s) 45 Day(s) 11

฿ 4,900.00

฿ 4,197.83

PLC(EXPANSION UNIT) 1 Piece(s) 6 Day(s) 22

Loading...

  1. 1

Basic Information

Type Slave station Control Type Network Varieties CompoNet Additional Function Input/Output / Communication Function
Connection Terminal Connector Representative Standard CE / UL / CUL / CSA Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) NPN compatible