(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- Position Control Unit with MECHATROLINK-II interface, CJ-series from OMRON.
- Control up to 16 axes in a compact CJ-series Unit for smaller multi-axis setups.
- Connect Servo Drives easily with MECHATROLINK-II, using just one cable for reduced wiring up to 50 m (or 30 m for 16 axes).
- Set servo parameters directly from the PLC, saving time on startup and maintenance.
- Easily expand your system efficiency from a few axes to 16 axes.
- Improve linked operation efficiency with MA functionality, simplifying interpolation compensation settings.
Part Number |
---|
CJ1W-NC271 |
CJ1W-NC471 |
CJ1W-NCF71 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Axes (Axis) |
---|---|---|---|---|---|---|
฿ 46,725.00 ฿ 32,983.18 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | 2 | ||
฿ 70,350.00 ฿ 49,660.07 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | 4 | ||
฿ 94,325.00 ฿ 66,584.02 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | 16 |
Loading...
Type | Other | Control Type Network Varieties | Other | Additional Function | Communication Function |
---|---|---|---|---|---|
Connection Terminal | Connector | Representative Standard | CE / UL / CUL / CSA | Note | MECHATROLINK-II Compatible Position Control Unit |
How can we improve?
How can we improve?