(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An input/output unit for SYSMAC CS1.
[Features]
·Number of inputs: 16, 32, 48, 64, 96.
·Number of outputs: 8, 16, 32, 48, 64, 96.
[Applications]
·For SYSMAC CS1.
Part Number |
---|
CS1W-IA111 |
CS1W-IA211 |
CS1W-ID211 |
CS1W-ID231 |
CS1W-ID261 |
CS1W-ID291 |
CS1W-MD261 |
CS1W-MD291 |
CS1W-OA211 |
CS1W-OC201 |
CS1W-OC211 |
CS1W-OD211 |
CS1W-OD212 |
CS1W-OD231 |
CS1W-OD232 |
CS1W-OD261 |
CS1W-OD262 |
CS1W-OD291 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number Of Inputs | Input Format | Rated Input Voltage (V) | Number of Outputs | Output Format | Connection Terminal | Representative Standard | Output Voltage (V) | Output Current (A) | Current Consumption (A) | Name | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,746.00 ฿ 5,381.96 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | - | 16 | AC/DC input | 100 to 120 | - | - | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | - | - | 0.11 | AC Input Unit | - | ||
฿ 8,358.00 ฿ 6,672.19 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | - | 16 | AC input | 200 to 240 | - | - | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | - | - | 0.11 | AC Input Unit | - | ||
฿ 5,794.00 ฿ 4,343.18 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | 10 | 16 | [DC input] DC Input | 24 | - | - | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | - | - | 0.1 | DC Input Unit | - | ||
฿ 10,850.00 ฿ 8,669.15 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | - | 32 | [DC input] DC Input | 24 | - | - | [Connector] Connector | CE / UL / CUL / CSA | - | - | 0.15 | DC Input Unit | - | ||
฿ 21,982.00 ฿ 11,912.05 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | - | 64 | [DC input] DC Input | 24 | - | - | [Connector] Connector | CE / UL / CUL / CSA | - | - | 0.15 | DC Input Unit | - | ||
฿ 26,015.00 ฿ 18,353.58 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | - | 96 | [DC input] DC Input | 24 | - | - | [Connector] Connector | CE / UL / CUL / CSA | - | - | 0.2 | DC Input Unit | - | ||
฿ 29,225.00 ฿ 20,629.93 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | - | 32 | [DC input] DC Input | 24 | 32 | Transistor / sync output | [Connector] Connector | CE / UL / CUL / CSA | DC 12–24 | 0.3 | 0.27 | DC Input/Transistor Output Unit | - | ||
฿ 40,950.00 ฿ 28,906.61 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | - | 48 | [DC input] DC Input | 24 | 48 | Transistor / sync output | [Connector] Connector | CE / UL / CSA | DC 12–24 | 0.1 | 0.35 | DC Input/Transistor Output Unit | - | ||
฿ 15,523.00 ฿ 12,419.95 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | - | - | - | - | 16 | Triac output | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | AC250 | 0.5 | 0.406 | TRIAC Output Unit | - | ||
฿ 8,505.00 ฿ 6,804.85 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | - | - | - | - | 8 | Relay Output | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | AC250/DC24 | 2 | 0.1 | Relay Contact Output Unit | Output Current: Minimum Value 120 VDC/ 0.1 A | ||
฿ 13,341.00 ฿ 7,229.49 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | 10 | - | - | - | 16 | Relay Output | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | AC250/DC24 | 2 | 0.13 | Relay Contact Output Unit | - | ||
฿ 6,450.00 ฿ 4,835.57 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | - | - | - | - | 16 | Transistor / sync output | [Terminal Block] Terminal Block | CE / UL / CUL / CSA | DC 12–24 | 0.5 | 0.17 | Transistor Output Unit | - | ||
฿ 15,873.00 ฿ 12,699.99 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | - | - | - | - | 16 | Transistor / source output | [Terminal Block] Terminal Block | CE / UL / CSA | DC24 | 0.5 | 0.17 | Transistor Output Unit | - | ||
฿ 10,850.00 ฿ 8,669.15 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | 10 | - | - | - | 32 | Transistor / sync output | [Connector] Connector | CE / UL / CUL / CSA | DC 12–24 | 0.5 | 0.27 | Transistor Output Unit | - | ||
฿ 25,550.00 ฿ 18,035.75 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | - | - | - | - | 32 | Transistor / source output | [Connector] Connector | CE / UL / CSA | DC24 | 0.5 | 0.27 | Transistor Output Unit | - | ||
฿ 21,982.00 ฿ 11,912.05 | PLC(EXPANSIONUNIT) | 1 Piece(s) | Same day | - | - | - | - | 64 | Transistor / sync output | [Connector] Connector | CE / UL / CUL / CSA | DC 12–24 | 6.4 | 0.39 | Transistor Output Unit | - | ||
฿ 41,475.00 ฿ 29,277.20 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | - | - | - | - | 64 | Transistor / source output | [Connector] Connector | CE / UL / CUL / CSA | DC24 | 6.4 | 0.39 | Transistor Output Unit | - | ||
฿ 26,015.00 ฿ 18,353.58 | PLC(EXPANSION UNIT) | 1 Piece(s) | 5 Day(s) | - | - | - | - | 96 | Transistor / sync output | [Connector] Connector | CE / UL / CSA | DC 12–24 | 7.2 | 0.48 | Transistor Output Unit | - |
Loading...
How can we improve?
How can we improve?