CJ Series Output Unit CJ1W-OC / OA / OD

Caution
Product Description
A basic PLC (I/O unit) available with multiple variations from high-speed types to multi-point types.
[Features]
· Available with any of three output types: relay contact outputs, triac outputs, or transistor outputs.
· For transistor outputs, select from sinking outputs or sourcing outputs.
· A wide variety of terminal block conversion units are available for easy wiring of external output devices.
[Applications]
· Can be used for basic PLC output.
CJ Series Output Unit CJ1W-OC/OA/OD Outline Drawing and Dimensions of OMRON PLC
Units: mm

PLC 18P terminal block type external shape
Model CJ1W-OC201/OC211/OA201/OD201/OD202/OD203/OD204/OD211/OD213/OD212

Dimensional Drawing of PLC
Units: mm

PLC 32 point type (output unit) external shape
Model CJ1W-OD231

Dimensional Drawing of PLC
Units: mm

PLC MIL connector type (40 pins × 1) external shape
Model CJ1W-OD232/OD233/OD234

Dimensional Drawing of PLC
Units: mm

PLC 64 point type (output unit) external shape
Model CJ1W-OD261

Dimensional Drawing of PLC
Units: mm

PLC MIL connector type (40 pin × 2) external shape
Model CJ1W-OD262/OD263

Dimensional Drawing of PLC
Output Unit Specifications of OMRON PLC
| Unit Type | Product Name | Specifications | Current Consumption (A) | Format | ||||||
|---|---|---|---|---|---|---|---|---|---|---|
| Output Type | Number of I/O Points | Output Current, Voltage | Number of Commons | External Connection | Number of Occupied Points | 5 V Series | 24 V Series | |||
| CJ1 Basic I/O Unit | Relay Contact Output Unit | - | Output 8 points | Maximum 250 V AC / 24 V DC 2 A | Independent contact | Removable terminal block | 1 CH | 0.09 | Maximum 0.048 | Model CJ1W-OC201 |
| - | Output 16 points | Maximum 250 V AC / 24 V DC 2 A | 16-points 1 common | Removable terminal block | 1 CH | 0.11 | Maximum 0.096 | Model CJ1W-OC211 | ||
| Triac Output Unit | - | Output 8 points | 250 V AC 0.6 A | 8-points 1 common | Removable terminal block | 1 CH | 0.22 | - | Model CJ1W-OA201 | |
| Transistor Output Unit | Sink type | Output 8 points | 12 to 24 V DC 2 A | 4-points 1 common | Removable terminal block | 1 CH | 0.09 | - | Model CJ1W-OD201 | |
| Output 8 points | 12 to 24 V DC 0.5 A | 8-points 1 common | Removable terminal block | 1 CH | 0.10 | - | Model CJ1W-OD203 | |||
| Output 16 points | 12 to 24 V DC 0.5 A | 16-points 1 common | Removable terminal block | 1 CH | 0.10 | - | Model CJ1W-OD211 | |||
| Output 16 points (high speed) | 24 V DC 0.5 A | 16-points 1 common | Removable terminal block | 1 CH | 0.15 | - | Model CJ1W-OD213 | |||
| Output 32 points | 12 to 24 V DC 0.5 A | 16-points 1 common | Fujitsu connector | 2 CH | 0.14 | - | Model CJ1W-OD231 | |||
| Output 32 points | 12 to 24 V DC 0.5 A | 16-points 1 common | MIL connector | 2 CH | 0.14 | - | Model CJ1W-OD233 | |||
| Output 32 points (high speed) | 24 V DC 0.5 A | 16-points 1 common | MIL connector | 2 CH | 0.22 | - | Model CJ1W-OD234 | |||
| Output 64 points | 12 to 24 V DC 0.3 A | 16-points 1 common | Fujitsu connector | 4 CH | 0.17 | - | Model CJ1W-OD261 | |||
| Output 64 points | 12 to 24 V DC 0.3 A | 16-points 1 common | MIL connector | 4 CH | 0.17 | - | Model CJ1W-OD263 | |||
| Source type | Output 8 points | 24 V DC 2 A With load short-circuit protection function | 4-points 1 common | Removable terminal block | 1 CH | 0.11 | - | Model CJ1W-OD202 | ||
| Output 8 points | 24 V DC 0.5 A With load short-circuit protection function | 8-points 1 common | Removable terminal block | 1 CH | 0.10 | - | Model CJ1W-OD204 | |||
| Output 16 points | 24 V DC 0.5 A With load short-circuit protection function | 16-points 1 common | Removable terminal block | 1 CH | 0.10 | - | Model CJ1W-OD212 | |||
| Output 32 points | 24 V DC 0.5 A With load short-circuit protection function | 16-points 1 common | MIL connector | 2 CH | 0.15 | - | Model CJ1W-OD232 | |||
| Output 64 points | 24 V DC 0.3 A | 16-points 1 common | MIL connector | 4 CH | 0.17 | - | Model CJ1W-OD262 | |||