I/O control unit I/O interface unit

Caution
Product Description
I/O control unit I/O interface unit
I/O control unit I/O interface unit is commonly used in factory automation and offer a wide variety of type to choose from.
[Feature]
• CJ1W-ID201 (8-point DC Input Unit with Terminal Block) with Rated Input Voltage 12 to 24 VDC
• CJ1W-IC101 Control Unit Connected Unit: CJ1W-II101 I/O Interface Unit and Mount to the right of the CPU unit
• CJ1W-II101 Interface Unit (Mounted on Expansion Rack and Mount to the right of the power supply unit.
[Application]
I/O control unit I/O interface unit is generally used in factory automation systems.
Specification Table of OMRON PLC
CJ1W-IC/II of OMRON PLC

PLC Appearance of CJ1W-IC101

PLC CJ1W-IC101 dimensional diagram Unit: mm
Note: Weight: 70g or less

PLC CJ1W-IC101 external interface

PLC Appearance of CJ1W-II101

PLC CJ1W-II101 dimensional diagram Unit: mm
Note: Weight: 130g or less (including end cover)

PLC CJ1W-II101 external interface
| Product Name | specification | Current consumption (A) | format | International Standards | |
|---|---|---|---|---|---|
| 5V system | 24V system | ||||
| CJ series I/O control unit | Use one unit to connect an expansion unit to the CPU unit. Connection cable: Expansion Connection Cable CS1W-CN□□3 Connection destination: CJ1W-II101 I/O Interface Unit Connect to the right of the CPU Unit. | 0.02 | - | Model CJ1W-IC101 | UC1, N, L, CE |
Note: Connecting the unit anywhere other than to the right of the CPU Unit may result in malfunction.
| Product Name | specification | Current consumption (A) | format | International Standards | |
|---|---|---|---|---|---|
| 5V system | 24V system | ||||
| CJ series I/O interface unit | One unit is required for the expansion device. Connection cable: Expansion connection cable type CS1W-CN□□3. Connect it to the right of the power supply unit. | 0.13 | - | Model CJ1W-II101 | UC1, N, L, CE |
Note: Connecting the power supply unit anywhere other than to the right may result in malfunction.
About overseas standards
- The symbols are as follows: UC1: cULus (Class I Div 2 hazardous location certified product), N: NK, L: Lloyd, CE: EC Directive.
- Please contact our support center for information on terms of use.
accessories
- CJ1W-IC101: None
- CJ1W-II101: End cover CJ1W-TER01 (required for the right end of the CPU unit), end plate PFP-M (2 pieces)
CJ1W-ID of OMRON PLC

PLC Appearance of CJ1W-ID201

PLC CJ1W-ID201 dimensional diagram Unit: mm

PLC Circuit diagram

External connection diagram/Terminal and device variable correspondence diagram
| name | DC input unit (terminal block, 8 points) |
|---|---|
| format | Model CJ1W-ID201 |
| Rated Input Voltage | DC12-24V |
| Allowable Input Voltage Range | DC10.2~26.4V |
| Input impedance | 2.4 kΩ |
| Input Current | 10mA TYP. (DC24V) |
| ON voltage/ON current | DC8.8V or more/3mA or more |
| OFF voltage/OFF current | DC3V or less/1mA or less |
| ON Response Time | 8.0ms or less (can be changed between 0 and 32ms depending on the setting) *1 |
| OFF Response Time | 8.0ms or less (can be changed between 0 and 32ms depending on the setting) *1 |
| Number of circuits | 8 independent contacts |
| Number of simultaneous ON points | 100% simultaneous ON |
| Insulation resistance | Between all external terminals and GR terminal: 20 MΩ or more (at 100 V DC) |
| Withstand voltage | Between all external terminals and GR terminal: 1000V AC for 1 minute, leakage current 10mA or less |
| Internal current consumption | DC5V: 80mA or less |
| mass | Under 110g |
| Circuit configuration | - The signal name of each terminal is the device variable name. The device variable name is the name when the device name is "Jxx". |
| External connection diagram/ terminal and device variable correspondence diagram *2 | ・The polarity of the input power supply can be either + or -. ・The signal name of each terminal is the device variable name. The device variable name is the name when the device name is "Jxx". |
Note: Although only 8 points can be used for external I/O, 16 points (1 CH) are occupied in the I/O allocation.
*1. When set to 1.0 ms, the ON response time will be 20 μs or less and the OFF response time will be 400 μs or less due to delays in internal elements.
*2. The connector pin numbers A0 to A8 and B0 to B8 shown in the external connection diagram and the diagram showing the correspondence between terminals and device variables are notations used in this data sheet. They are not shown onthe unit.
*The specifications shown are only a portion of the specifications.