CJ Series Input Unit CJ1W-ID / IA

Caution
Product Description
A wide range of basic input units.
[Features]
· ON/OFF signals from external equipment are uploaded into the PLC system and then applied to the CPU unit I/O memory.
· High speed input types available. Supports a wide variety of applications.
· 24 V DC, 100 V AC, and 200 V AC types are available. Can be connected to various types of digital output equipment.
· The 24 V DC type supports equipment with either NPN or PNP output.
· The digital filter in the unit can be set from 0 to 32 ms to reduce the influence of external noise.
[Applications]
· Combine with other units as needed.
CJ Series Input Unit Specifications of OMRON PLC

PLC CJ1W-ID212 external appearance

PLC 18P terminal block type dimensional outline drawing, Units: mm

PLC 18P terminal block type dimensional outline drawing, Units: mm

PLC CJ1W-ID233 external appearance

PLC MIL connector type (40 pins × 1) dimensional outline drawing, Units: mm

PLC MIL connector type (40 pins × 1) dimensional outline drawing, Units: mm

PLC CJ1W-ID231 external appearance

PLC CJ1W-ID231 dimensional outline drawing, Units: mm

PLC CJ1W-ID231 dimensional outline drawing, Units: mm
| Unit Type | Product Name | Specifications | Current Consumption (A) | Format | International Standards | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Number of I/Os | Input Voltage Current | Number of Commons | External Connection | Number of Occupied Points | 5 V Series | 24 V Series | ||||
| CJ1 Basic I/O Unit | DC Input Unit | Input: 16 points | 24 V DC 7 mA | 16-points 1 common | Removable terminal block | 1 CH | 0.08 | - | Model CJ1W-ID211 | UC1, N, L, CE |
| Input: 16 points (high speed) | 24 V DC 7 mA | 16-points 1 common | Removable terminal block | 1 CH | 0.13 | - | Model CJ1W-ID212 | |||
| Input: 32 points | 24 V DC 4.1 mA | 16-points 1 common | Fujitsu connector | 2 CH | 0.09 | - | Model CJ1W-ID231 | |||
| Input: 32 points | 24 V DC 4.1 mA | 16-points 1 common | MIL connector | 2 CH | 0.09 | - | Model CJ1W-ID232 | |||
| Input: 32 points (high speed) | 24 V DC 4.1 mA | 16-points 1 common | MIL connector | 2 CH | 0.20 | - | Model CJ1W-ID233 | |||
| Input: 64 points | 24 V DC 4.1 mA | 16-points 1 common | Fujitsu connector | 4 CH | 0.09 | - | Model CJ1W-ID261 | |||
| Input: 64 points | 24 V DC 4.1 mA | 16-points 1 common | MIL connector | 4 CH | 0.09 | - | Model CJ1W-ID262 | |||
| AC Input Unit | Input: 8 points | 200 to 240 V AC, 10 mA (200 V 50 Hz) | 8-points 1 common | Removable terminal block | 1 CH | 0.08 | - | Model CJ1W-IA201 | ||
| Input: 16 points | 100 to 120 V AC, 7 mA (100 V 50 Hz) | 16-points 1 common | Removable terminal block | 1 CH | 0.09 | - | Model CJ1W-IA111 | |||
- *See the catalog for specifications other than those detailed above.