(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Smart Camera FQ2 Series
Connection equipment | Touch finder / PC tool | Interface type | Ethernet | Color/monochrome | Monochrome |
---|---|---|---|---|---|
Number of pixels(0 thousand pixels) | 76 | Element size | 1/2 | Mounting method | Integrated |
Dimension vertical(mm) | 90 | Dimension width(mm) | 46 | Dimension depth(mm) | 57 |
Product name | Inspection model | Type | High-resolution type | Output Type | NPN |
Field of view | Narrow view |
Please check the type/dimensions/specifications of the part FQ2-S30010F-08M in the Smart Camera - FQ2 Series series.
How can we improve?
How can we improve?