1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surge killer/ Unit - 61F (61F-03B)

RELAY

Surge killer/ Unit - 61F (61F-03B)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Protects the 61F body from lightning
[Features]
·A high-capacity protective device intended to protect against induced lightning damage.
·It is used in conditions that are susceptible to induction failure, such as elevated water tanks and mountainous areas.

 
Part Number
61F-03B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Poles

฿ 2,638.00

฿ 2,400.84

RELAY 1 Piece(s) 5 Day(s) 3, 4

Loading...

  1. 1

Basic Information

Application For Power Supply Type Other Mounting Method Other
Dimension vertical(mm) 51.5 Dimension width(mm) 34 Dimension depth(mm) 34

Please check the type/dimensions/specifications of the part 61F-03B in the Surge killer/ Unit - 61F series.

Products with similar specification

Part Number
61F-04B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Poles

฿ 3,264.00

1 Piece(s) 5 Day(s) 5