(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Switching hub which provides the environmental resistance and functionality required in factory automation built around Industrial Ethernet communications.
[Features]
· Tough environmental resistance assures users that it can perform in any environment where PLCs and robots are found.
· Add to this simple DIN track mounting and well-thought-out cable mounting angles, and the result is a significant reduction in the man-hours and space requirements for control panel installation.
· An unmanaged switch that is fully capable of failure detection and broadcast storm detection.
· Available as a low-cost, 3-port model that can be used as easily as a T-branch. Users can select the best model for their application.
· Quality of Service (QoS) without support software.
· Notifies users immediately via contact outputs and LED indicators when an error occurs, to help them quickly pinpoint the location of the error.
[Applications]
· Network hub for industrial use, suited to environments where environmental resistance and anti-noise measures are required.
W4S1-05D external appearance
W4S1-05D dimensional outline drawing, unit: mm
Current consumption | 70 mA |
---|---|
Power Supply Voltage | 24 VDC (20.4 to 28.8 VDC) |
Power Consumption | 1.68 W max. |
Wire Type | 0.14 to 1.5 mm2 |
Switching Capacity (Switching Fabric) *1 | 5-port type: 700 Mbps |
Ground method | Ground to less than 100 Ω. |
Dielectric Strength | 1 mA at 250 VAC for 1 minute (Between LAN connectors and between FG and power supply connectors) |
EMI/EMS | IEC 61000-6-4 Conforms to IEC 61000-6-2 |
Vibration Resistance | Conforms to IEC 60068-2-6 5 to 8.4 Hz, 3.5 mm amplitude, 8.4 to 150 Hz, acceleration 9.8 m/s2 |
Shock Resistance | Conforms to IEC 60068-2-27 196 m/s2 |
Enclosure | Mounted in a panel |
Atmosphere | Must be free from corrosive gases. |
Ambient Operating Temperature | 0 to 55°C (with no icing and no condensation) |
Ambient Operating Humidity | 10% to 95% (with no condensation) |
Ambient Storage Temperature | -20 to 75°C (with no icing and no condensation) |
Applicable standards | cULus, EU, RCM, EAC, KC |
Part Number |
---|
W4S1-05D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 14,117.04 ฿ 10,587.78 | SWITCHING HUB | 1 Piece(s) | Available | Same day | 10 |
Loading...
Interface | Ethernet | Number of Ports | 5-Port | Communication standard | 100BASE |
---|---|---|---|---|---|
Input power supply specifications | DC external power supply | Mounting Method | DIN Rail | Managed/unmanaged | Unmanaged |
Representative Standard | CE / UL / CSA | Dimension length(mm) | 90 | Dimension width(mm) | 48 |
Dimension thickness(mm) | 81.8 | Accessory | Power supply connector |
Please check the type/dimensions/specifications of the part W4S1-05D in the Industrial Use Switching Hub W4S1 series.
How can we improve?
How can we improve?