1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Programmable terminal NV (Part Number)

TOUCH PANNER

Programmable terminal NV
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 26,425.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Programmable terminal NV

[Features]
· A compact display ideal for the compact type PLC.
· The monochrome type employs a three color LED backlight.

 
Part Number
NV4W-MG21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 26,425.00

฿ 17,704.75

TOUCH PANNER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Other Monitor screen STN Monitor screen size(Inch) 4.6
Maximum Compatible Resolution Other Display color(colors) Monochrome Input Voltage DC24V
Representative Standard CE / UL / CUL / CSA Dimension height(mm) 74 Dimension width(mm) 146
Dimension depth(mm) 30 Communication RS-232C Backlight LED three-color (green/orange/red)

Please check the type/dimensions/specifications of the part NV4W-MG21 in the Programmable terminal NV series.