Programmable controller NSJ

Brand :
OMRON
Caution
Product Description
Programmable Controller NSJ
Specifications of programmable controller, NSJ series
| Name | Controller Unit | Display | Built-in Ethernet port | Format | International standards | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Number Of Inputs/Outputs | Program capacity | Data memory capacity | Extended data memory | LD command execution speed | Number of expansion racks | FB program memory (Byte) | Display Device | Frame color | Effective display area | Resolution | ||||
| SYSMAC One NSJ Series NSJ Controller | 1,280 points | 60K Step | 128K Words (DM: 32 K words) | EM: 32K Word × 3 banks | 0.04 μs | 3 | 1,024K | 5.7 Inch color Bright TFT LCD | Ivory | 117.2 (W) × 88.4 (H) (5.7") | 320 × 240 (QVGA) | Available | NSJ5-TQ11-G5D | UC1, CE, UL Type 4 |
| Black | NSJ5-TQ11B-G5D | |||||||||||||
| 8.4 Inch color TFT LCD | Black | 170.9 (W) × 128.2 (H) (8.4 inch) | 640 × 480 (VGA) | Available | NSJ8-TV01-G5D | UC1, CE | ||||||||
Specifications table of NSJ controller body
| Item | Format | ||
|---|---|---|---|
| Specifications | |||
| NSJ8-TV01-G5D | NSJ5-TQ11-G5D | ||
| Power supply voltage | DC24V | ||
| Allowable Power Supply Voltage | DC20.4 to 27.6 V (DC24V ±15%) | ||
| Power Consumption | 30 W or less | TQ1□: 22 W or less | |
| Current Consumption | Controller unit, internal 5 V: 500 mA or less DeviceNet part, internal 5 V: 200 mA or less External 24 V: 18 mA or less | ||
| Inrush current *1 | 24 V DC input 10 A or less (at cold start) 20 ms or less | ||
| Operating ambient temperature *2 (Display surface angle from horizontal) | 0 to 50℃ (90°~60°) 0 to 45℃ (60°~30°) Ban (30°~0°) | 0 to 50℃ (90°~30°) 0 to 40℃ (30°~0°) | |
| Ambient Storage Temperature | -20 to +60℃ | ||
| Ambient Operating Humidity | 35 to 85%RH (0 to 40℃) 35 to 60%RH (40 to 50℃) No condensation | ||
| Operating ambient atmosphere | No corrosive gas | ||
| Insulation Resistance | Between the DC power supply terminal batch of the power supply terminal and the functional ground terminal, 20 MΩ (At 100 V DC ohmmeter) | ||
| Withstand Voltage | Between the DC power supply terminal batch of the power supply terminal and the functional ground terminal, 800 V DC for 1 minute, leakage current 10 mA or less | ||
| Noise resistance | Compliant with IEC61000-4-4, 2 kV (power cable) | ||
| Vibration resistance (during operation) | 10 to 57 Hz, amplitude of 0.075 mm, 57 to 150 Hz 9.8 m/s^2, 80 minutes in each direction of X, Y, Z | ||
| Shock resistance (during operation) | 147 m/s^2, X, Y, Z 3 times in each direction | ||
| External Dimensions (mm) | No expansion unit | 232 (W) × 177 (H) × 73.3 (D) | 195 (W) × 142 (H) × 79 (D) |
| With expansion unit | 232 (W) × 177 (H) × 89.3 (D) | 195 (W) × 142 (H) × 95 (D) | |
| Panel Cut Dimensions | Horizontal 220.5 (0 to +0.50) × Vertical 165.5 (0 to +0.50) mm Panel thickness range 1.6 to 4.8 mm | Horizontal 184 (0 to +0.50) × Vertical 131 (0 to +0.50) mm Panel thickness range 1.6 to 4.8 mm | |
| Earthing | D type grounding (No. 3 type grounding) | ||
| Mass | 2.0 kg or less | 1.1 kg or less | |
| Protective structure | Front Operation Panel: Equivalent to IP65F, NEMA4 (You may not be able to use the product where it is exposed to oil for a long time. ) UL Type4 (NSJ5 only) | ||
| Battery life | Battery lifespan is 5 years (25℃) Within 5 days of low battery (LED lights orange), SRAM, RTC can be backed up. Within 5 minutes after removing the battery, SRAM and RTC can be backed up by the super capacitor. (After turning on the power for 5 minutes or more) | ||
| Safety Standards | cULus, EC Directives | ||
- *1 This product uses a capacitor charging type delay circuit as the inrush current limiting circuit. Therefore, during hot start with a short power OFF time, the capacitor is not discharged, and the inrush current value may exceed the above value (up to approx. 5 times the above value).
When selecting a fuse or breaker for the external circuit, consider the fusing / detection characteristics and the contents above, and design with a margin. - *2 Operating ambient temperature (Display surface angle from horizontal)
Specifications of display
Format Built-in port Display USB Port
SLAVE: (For tools)RS-232C
PortDeviceNet
PortEthernet
PortUSB Port
host: (For printer)Display Color Viewing Angle Language Standard screen
Data capacityNSJ5-TQ11-G5D 1 port 3 ports
・ Display: Serial port A, B
・ Controller Unit: Serial port C1 port 10/100 Base-T No 256 colors
(32,768 colors for BMP/JPEG image part)Left and right ±80°, upper 80°, lower 60°*1 8 languages *2 60MB NSJ5-TQ11B-G5D NSJ8-TV01B-G5D 10/100 Base-T 1 port Left and right ±80°, upper 80°, lower 60°*1 - *1 NSJ5 is compatible with Lot No.15Z10 or later, NSJ8 is compatible with Lot No.28X11 or later.
- *2 Japanese, English, Chinese (Traditional and Simplified), Spanish, Italian, German, and French