Programmable terminal NS

Caution
Product Description
The touch panel (for PLC) provides a wide variety of useful functions, greatly reducing man-hours and costs when connecting to various components.
[Features]
· Connect to the "Machine Automation Controller NJ Series" for improved troubleshooting functionality.
· Includes functions which can be quickly implemented by the designer as well as a whole host of other functions which meet the needs of the user.
[Applications]
· Supports a wide range of applications with its wide range of screen variations and various functions.
OMRON Touch Panels with Machine Control at Your Fingertips, On-screen Machine Management (for PLC)

The Best Match Possible
The amount of work and cost of connecting to OMRON Touch Panels and components have been greatly reduced. The result is an incredible range of features that is possible only when unifying to one manufacturer. Connecting to the NJ-SeriesMachine Automation Controller allows the machine designer to quickly achieve the features required by the user through support for improved troubleshooting and structured programming with structures and other new data types.

Touch Panels Machine Management Tool
The machine designer can easily implement Touch Panels troubleshooting, machine troubleshooting, settings for inverters, servo drives, temperature controllers, and other control components, status monitoring of connected devices anduploading/downloading of parameters.

Machine Automation Controller NJ Series Applications

Programmable Controller CS/CJ Series Applications
OMRON Touch Panels NS Outline Drawing And Specifications

Model Number: NS12/10 main unit dimensional drawing

Model Number: NS8 main unit dimensional drawing

Touch Panels Model Number: NS5 main unit dimensional drawing

Touch Panels Model Number: NSH5 hand-held main unit dimensional drawing
| Touch Panels Product Name | Specifications | Touch Panels Format | |||
|---|---|---|---|---|---|
| Screen Size | Number of Dots | Ethernet | Frame Color | ||
| NS5-V2 Main Unit *1 | 5.7 inch TFT *2 (color) LED backlight | 320 × 240 dots | None | Ivory | Model NS5-SQ10-V2 |
| Black | Model NS5-SQ10B-V2 | ||||
| Available | Ivory | Model NS5-SQ11-V2 | |||
| Black | Model NS5-SQ11B-V2 | ||||
| Touch Panels 5.7 inches High luminance TFT *2 (Color) LED backlight | None | Ivory | Model NS5-TQ10-V2 | ||
| Black | Model NS5-TQ10B-V2 | ||||
| Available | Ivory | Model NS5-TQ11-V2 | |||
| Black | Model NS5-TQ11B-V2 | ||||
| Touch Panels NS8-V2 Main Unit | 8.4 inches TFT *2 LED backlight | 640 × 480 dots | Available | Black | Model NS8-TV01B-V2 |
| NS10-V2 Main Unit | 10.4 inches TFT *2 LED backlight | 640 × 480 dots | None | Ivory | Model NS10-TV00-V2 |
| Black | Model NS10-TV00B-V2 | ||||
| Available | Ivory | Model NS10-TV01-V2 | |||
| Black | Model NS10-TV01B-V2 | ||||
| Touch Panels NS12-V2 Main Unit | 12.1 inch TFT *2 LED backlight | 800 × 600 dots | None | Ivory | Model NS12-TS00-V2 |
| Black | Model NS12-TS00B-V2 | ||||
| Available | Ivory | Model NS12-TS01-V2 | |||
| Black | Model NS12-TS01B-V2 | ||||
| Touch Panels NSH5-V2 Main Unit *1 (Hand-Held Type) | 5.7 inch TFT | 320 × 240 dots | None | Black (Emergency stop switch: red) | Touch Panels Model NSH5-SQG10B-V2 |
- *1. As of July 2008, the image memory has been increased to 60 MB and a new Touch Panels format.
- *2. For LED backlights, the following are supported: Lot No. 15Z0 or later for NS5 models, Lot No. 28X1 or later for NS8 models, Lot No. 11Y1 or later for NS10 models, Lot No. 14Z1 or later for NS12 models, Lot No. 31114K for later forNS15 models.
OMRON Touch Panels Product Ratings and Performance
| Touch Panels Series | Model NS5-V2 | Model NS8-V2 | Model NS10-V2 | Model NS12-V2 |
|---|---|---|---|---|
| Rated Power Supply Voltage | 24 V DC | |||
| Allowable Power Supply Voltage Range | 20.4 to 27.6 V DC (24 V DC ±15%) | |||
| Power Consumption | 15 W or less | 25 W or less | ||
| Ambient Operating Temperature | 0 to 50°C Touch Panels Note: The ambient operating temperature is subject to the following restrictions according to the mounting angle. Touch Panels Mounting angle of 0 to 30° to the horizontal: · When no expansion units are mounted, the operating temperature range is 0 to 45°C · When a video input unit or a controller link interface unit is mounted, the ambient operating temperature is 0 to 35°C. Mounting angle of 30 to 90° to the horizontal: ambient operating temperature range of 0 to 50°C (0 to 45°C for Model NS8) | |||
| Ambient Storage Temperature | -20 to +60°C | |||
| Ambient Operating Humidity | 35 to 85% RH (0 to 40°C), 35 to 60% RH (40 to 50°C) Assuming no condensation | |||
| Operating Ambient Atmosphere | Must be no corrosive gas | |||
| Touch Panels Noise resistance | IEC61000-4-4 compliant 2 kV (power supply line) | |||
| Vibration Resistance (During Operation) | 10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, 9.8 m/s2 each in X, Y, and Z directions | |||
| Shock Resistance (During Operation) | 147 m/s2 3 times each in direction of X, Y, and Z | |||
| Weight | 1.0 kg max. | 2.0 kg max. | 2.3 kg max. | 2.5 kg max. |
| Protective Structure | Front operating panel: IP65 oil-proof type and NEMA4-equivalent UL type 4. *1 Note: May not be applicable in locations with long-term exposure to oil. | |||
| Grounding | D type grounding (No. 3 type grounding) | |||
| Battery Life | Battery life: 5 years (at 25°C): Replace battery within 5 days after the battery runs low (indicator lights orange) | |||
| Applicable Standards | Certified for conformance to UL 508, UL 1604, EMC directives, NK, and LR standards | |||
Touch Panels NS5/NS8/NS10/NS12
*1. Support for Model NS5, Model NS10 and Model NS12.
| Touch Panels Series | Model NSH5-V2 | |
|---|---|---|
| Touch Panels Type | Type Color TFT 5.7 Inch (Hand-Held Type) | |
| Frame Color | Black | |
| Built-in Ethernet Port | None | |
| Format | Model NSH5-SQR10B-V2 (emergency stop switch: red) | |
| Rated Power Supply Voltage | 24 V DC | |
| Allowable Power Supply Voltage Range | 20.4 to 27.6 V DC (24 V DC ±15%) | |
| Power Consumption | 10 W max. | |
| Ambient Operating Temperature | 0 to 40°C | |
| Ambient Storage Temperature | -20 to +60°C | |
| Ambient Operating Humidity | 35 to 85% RH (0 to 40°C) Assuming no condensation | |
| Operating Ambient Atmosphere | Must be no corrosive gas | |
| Noise resistance | Common mode: 1,000 Vp-p (between power supply terminals and panel) Normal mode: 300 Vp-p Pulse width: 100 ns to 1 μs, Rise time: 1-ns pulse | |
| Vibration Resistance (During Operation) | 10 to 57 Hz, 0.075 mm amplitude, 57 to 150 Hz, 9.8 m/s2 each in X, Y, and Z directions | |
| Shock Resistance (During Operation) | 147 m/s2 3 times each in direction of X, Y, and Z | |
| Weight | 1 kg max. | |
| Protective Structure | IP65 equivalent | |
| Grounding | D type grounding (No. 3 type grounding) | |
| Battery Life | Battery life: 5 years (at 25°C) Replace battery within 5 days after the battery runs low (indicator lights orange) | |
| Applicable Standards | Certified for conformance to UL 508, EMC directives, and EN 60204-1 | |
Touch Panels NSH5 (hand-held type)