(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Programmable terminals with excellent cost performance.
[Features]
· Backlit using long-life white LEDs to ensure the screen looks great for longer than ever.
· Can be used for both portrait and landscape display.
· Supports USB memory so that is even easier to keep and manage screen data on-site.
· Standard window operations like a PC can be easily performed using the NB Series.
· Supports multiple languages.
[Applications]
· Use together with the programmable controller to create screens that meet a variety of customer needs.
· Embed into control panels for use in a variety of applications such as on production lines and in security systems.
NB Series external appearance
(Units: mm)
NB3Q-TW01B dimensional outline drawing
NB5Q-TW01B dimensional outline drawing
NB7W-TW01B dimensional outline drawing
NB10W-TW01B dimensional outline drawing
Format | Panel Cut Dimensions (Width × Height mm) |
---|---|
Model NB3Q-TW01B | 119.0 (+0.5/-0) × 93.0 (+0.5/-0) |
Model NB5Q-TW01B | 172.4 (+0.5/-0) × 131.0 (+0.5/-0) |
Model NB7W-TW01B | 191.0 (+0.5/-0) × 137.0 (+0.5/-0) |
Model NB10W-TW01B | 258.0 (+0.5/-0) × 200.0 (+0.5/-0) |
Item/Models | Model NB3Q-TW01B | Model NB5Q-TW01B | Model NB7W-TW01B | Model NB10W-TW01B |
---|---|---|---|---|
Display Device | 3.5 inch, color TFT LCD | 5.6 inch, color TFT LCD | 7 inch wide, color TFT LCD | 10.1 inch wide, color TFT LCD |
Display Resolution (H × V) | 320 × 240 dots | 320 × 234 dots | 800 × 480 dots | 800 × 480 dots |
Display Color | 65,536 colors | |||
Backlight | LED backlight | |||
Backlight Lifetime | 50,000 hours (when operating at room temperature [25°C])* | |||
Touch Panel | Analog resistive membrane type switch. Resolution 1,024 (V) × 1,024 (H). Life: 1,000,000 operations or more | |||
Weight | 305 g max. | 627 g max. | 715 g max. | 1,525 g max. |
*This is the estimated time when the luminous intensity is decreased by 50% per LED at room temperature and humidity. It is a typical value. OMRON accepts NB units, including the display device, for repair and analysis within 5 years of the date of manufacture.
Item/Models | Model NB3Q-TW01B | Model NB5Q-TW01B | Model NB7W-TW01B | Model NB10W-TW01B |
---|---|---|---|---|
Internal Memory Capacity | 128 MB (including system area) | |||
External Memory | USB memory | |||
Serial Communications (COM1) | RS-232C/422A/485 compliant (not-isolated). Transmission distance: 15 m (RS-232C), 50 m (RS-422A/485). Connector type terminal block (D-Sub 9-pin) | RS-232C compliant. Transmission distance: 15 m. Connector type terminal block (D-Sub 9-pin) | ||
Serial Communications (COM2) | --- | RS-232C/422A/485 compliant (not-isolated). Transmission distance: 15 m (RS-232C), 50 m (RS-422A/485). Connector type terminal block (D-Sub 9-pin) | ||
USB Host | USB 2.0 full speed equivalent Type-A. Output power 5 V, 150 mA. | |||
USB Slave | USB 2.0 full speed equivalent Type-B. Maximum transmission distance: 5 m. | |||
Printer Connection | PictBridge compatible printer | |||
Ethernet Communication | 10BASE-T/100BASE-TX |
Item/Models | Model NB3Q-TW01B | Model NB5Q-TW01B | Model NB7W-TW01B | Model NB10W-TW01B |
---|---|---|---|---|
Allowable Power Supply Voltage Range | 20.4 to 27.6 V DC (24 V DC -15 to +15%) | |||
Power Consumption | 9 W max. | 10 W max. | 11 W max. | 14 W max. |
Battery Life | 5 years (25°C) (Backup target region: RTC only)* | |||
Protective Structure | Front operation part: IP65 (dust proof and drip proof only from the front of the panel) | |||
Applicable Standards | EC directive, KC, cUL508 | |||
Operating Ambient Atmosphere | Must be no corrosive gas | |||
Noise resistance | Compliant with IEC61000-4-4, 2 kV (power cable) | |||
Ambient Operating Temperature | 0 to 50°C | |||
Ambient Operating Humidity | 10 to 90% RH (assuming no condensation) |
Note: Flash memory can be written to up to 100,000 times.
*Factory battery replacement can only be performed for the NB10W within 5 years of the date of manufacture. Batteries cannot be replaced for the NB3Q/5Q/7W.
Part Number |
---|
NB3Q-TW01B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Protection function (environmentally resistant) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Ethernet | Backlight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,618.00 ฿ 19,301.39 | TOUCH PANNER | 1 Piece(s) | 38 Day(s) | - | Other | 3.5 | 320 x 240 (QVGA) | Color (65,536 colors or more) | Available | CUL | 103.8 | 129.8 | 52.8 | Available | LED Backlight |
Loading...
Monitor screen | TFT |
---|
Please check the type/dimensions/specifications of the part NB3Q-TW01B in the Programmable terminal NB series series.
Part Number |
---|
NB10W-TW01B |
NB5Q-TW00B |
NB5Q-TW01B |
NB7W-TW00B |
NB7W-TW01B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Monitor screen size (Inch) | Maximum Compatible Resolution | Display color (colors) | Protection function (environmentally resistant) | Representative Standard | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Ethernet | Backlight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 51,059.00 | 1 Piece(s) | Same day | - | Other | 10.1 | Other | Color (65,536 colors or more) | Available | CUL | 210.8 | 268.8 | 54 | Available | LED Backlight | ||
฿ 17,098.00 | 1 Piece(s) | Same day | - | - | 5.6 | - | - | - | CSA / UL / CE | 184 | 142 | 46 | - | LED backlight | ||
฿ 25,436.67 | 1 Piece(s) | Available | Same day | - | Other | 5.6 | Other | Color (65,536 colors or more) | Available | CUL | 142 | 184 | 46 | Available | LED Backlight | |
฿ 17,523.00 | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 48,382.00 | 1 Piece(s) | Same day | 10 | Other | 7 | Other | Color (65,536 colors or more) | Available | CUL | 148 | 202 | 46 | Available | LED Backlight |
How can we improve?
How can we improve?