Programmable Terminal NB series

Caution
Product Description
Programmable terminals with excellent cost performance.
[Features]
· Backlit using long-life white LEDs to ensure the screen looks great for longer than ever.
· Can be used for both portrait and landscape display.
· Supports USB memory so that is even easier to keep and manage screen data on-site.
· Standard window operations like a PC can be easily performed using the NB Series.
· Supports multiple languages.
[Applications]
· Use together with the programmable controller to create screens that meet a variety of customer needs.
· Embed into control panels for use in a variety of applications such as on production lines and in security systems.
OMRON Touch Panels NB Series Specifications

NB Series external appearance
Touch Panels (Units: mm)

Touch Panels NB3Q-TW01B dimensional outline drawing

Touch Panels NB5Q-TW01B dimensional outline drawing

Touch Panels NB7W-TW01B dimensional outline drawing

Touch Panels NB10W-TW01B dimensional outline drawing
| Touch Panels Format | Touch Panels Cut Dimensions (Width × Height mm) |
|---|---|
| Model NB3Q-TW01B | 119.0 (+0.5/-0) × 93.0 (+0.5/-0) |
| Model NB5Q-TW01B | 172.4 (+0.5/-0) × 131.0 (+0.5/-0) |
| Model NB7W-TW01B | 191.0 (+0.5/-0) × 137.0 (+0.5/-0) |
| Model NB10W-TW01B | 258.0 (+0.5/-0) × 200.0 (+0.5/-0) |
| Touch Panels Item/Models | Model NB3Q-TW01B | Model NB5Q-TW01B | Model NB7W-TW01B | Model NB10W-TW01B |
|---|---|---|---|---|
| Touch Panels Display Device | 3.5 inch, color TFT LCD | 5.6 inch, color TFT LCD | 7 inch wide, color TFT LCD | 10.1 inch wide, color TFT LCD |
| Display Resolution (H × V) | 320 × 240 dots | 320 × 234 dots | 800 × 480 dots | 800 × 480 dots |
| Display Color | 65,536 colors | |||
| Backlight | LED backlight | |||
| Backlight Lifetime | 50,000 hours (when operating at room temperature [25°C])* | |||
| Touch Panels | Analog resistive membrane type switch. Resolution 1,024 (V) × 1,024 (H). Life: 1,000,000 operations or more | |||
| Weight | 305 g max. | 627 g max. | 715 g max. | 1,525 g max. |
*This is the estimated time when the luminous intensity is decreased by 50% per LED at room temperature and humidity. It is a typical value. OMRON Touch Panels accepts NB units, including the display device, for repair and analysis within 5 years of the date of manufacture.
| Touch Panels Item/Models | Model NB3Q-TW01B | Model NB5Q-TW01B | Model NB7W-TW01B | Model NB10W-TW01B |
|---|---|---|---|---|
| Internal Memory Capacity | 128 MB (including system area) | |||
| Touch Panels External Memory | USB memory | |||
| Serial Communications (COM1) | RS-232C/422A/485 compliant (not-isolated). Transmission distance: 15 m (RS-232C), 50 m (RS-422A/485). Connector type terminal block (D-Sub 9-pin) | RS-232C compliant. Transmission distance: 15 m. Connector type terminal block (D-Sub 9-pin) | ||
| Serial Communications (COM2) | --- | RS-232C/422A/485 compliant (not-isolated). Transmission distance: 15 m (RS-232C), 50 m (RS-422A/485). Connector type terminal block (D-Sub 9-pin) | ||
| Touch Panels USB Host | USB 2.0 full speed equivalent Type-A. Output power 5 V, 150 mA. | |||
| USB Slave | USB 2.0 full speed equivalent Type-B. Maximum transmission distance: 5 m. | |||
| Printer Connection | PictBridge compatible printer | |||
| Ethernet Communication | 10BASE-T/100BASE-TX | |||
| Touch Panels Item/Models | Model NB3Q-TW01B | Model NB5Q-TW01B | Model NB7W-TW01B | Model NB10W-TW01B |
|---|---|---|---|---|
| Allowable Power Supply Voltage Range | 20.4 to 27.6 V DC (24 V DC -15 to +15%) | |||
| Power Consumption | 9 W max. | 10 W max. | 11 W max. | 14 W max. |
| Touch Panels Battery Life | 5 years (25°C) (Backup target region: RTC only)* | |||
| Protective Structure | Front operation part: IP65 (dust proof and drip proof only from the front of the Touch Panels) | |||
| Applicable Standards | EC directive, KC, cUL508 | |||
| Operating Ambient Atmosphere | Must be no corrosive gas | |||
| Noise resistance | Compliant with IEC61000-4-4, 2 kV (power cable) | |||
| Ambient Operating Temperature | 0 to 50°C | |||
| Ambient Operating Humidity | 10 to 90% RH (assuming no condensation) | |||
Note: Flash memory of Touch Panels can be written to up to 100,000 times.
*Factory battery replacement can only be performed for the NB10W within 5 years of the date of manufacture. Batteries cannot be replaced for the NB3Q/5Q/7W.
- *See the catalog for specifications other than those detailed above.