(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
- SmartSlice CompoNet Communications Unit, GRT1 series from OMRON.
- Connects to up to 64 SmartSlice I/O Units.
- Concentrate I/O at one Slave: Up to 256 inputs and 256 outputs.
- Mix different I/O types at one Slave to help save space.
- Just set the node address for easy startup.
- Replace SmartSlice I/O Units online while continuing communications, minimizing system downtime.
- Smart function provided to monitor operating status, facilitating preventive maintenance, and increasing operating rates.
- Register dummy SmartSlice I/O to reduce design work for future expansions.
Part Number |
---|
GRT1-AD2 |
GRT1-DA2V |
GRT1-DRT |
GRT1-ID4 |
GRT1-ID4-1 |
GRT1-ID8 |
GRT1-OD4 |
GRT1-OD4-1 |
GRT1-OD8 |
GRT1-ROS2 |
GRT1-TS2P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Control Type Network Varieties | Additional Function | Connection Terminal | Number Of Inputs (Point) | Number of Outputs (Point) | Internal I/O Common Line Processing (Polarity, Input/Output Types etc.) | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,443.00 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | CompoNet | Analog I/O | Terminal Block | 2 | - | - | GRT1-CRT / GRT1-DRT Slice I/O Unit (Analog I/O) | ||
฿ 16,975.00 ฿ 10,823.26 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | CompoNet | Analog I/O | Terminal Block | - | 2 | - | GRT1-CRT / GRT1-DRT Slice I/O Unit (Analog I/O) | ||
฿ 18,025.00 ฿ 12,723.85 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | DeviceNet | Communication Function | Connector | - | - | - | DeviceNet communication unit | ||
฿ 3,955.00 ฿ 3,389.83 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | CompoNet | Input/Output | Terminal Block | 4 | - | NPN compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 3,825.00 ฿ 2,868.75 | PLC(EXPANSION UNIT) | 1 Piece(s) | Same day | CompoNet | Input/Output | Terminal Block | 4 | - | PNP compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 4,807.00 ฿ 4,120.08 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | CompoNet | Input/Output | Terminal Block | 8 | - | NPN compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 3,955.00 ฿ 3,389.83 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | CompoNet | Input/Output | Terminal Block | - | 4 | NPN compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 4,025.00 ฿ 3,449.83 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | CompoNet | Input/Output | Terminal Block | - | 4 | PNP compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 5,635.00 ฿ 4,508.56 | PLC(EXPANSION UNIT) | 1 Piece(s) | 45 Day(s) | CompoNet | Input/Output | Terminal Block | - | 8 | NPN compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 5,373.00 ฿ 4,298.94 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | CompoNet | Input/Output | Terminal Block | - | 2 | Relay Compatible | GRT1-CRT /GRT1-DRT Slice I/O Unit (Digital I/O) | ||
฿ 18,025.00 ฿ 12,723.85 | PLC(EXPANSION UNIT) | 1 Piece(s) | 50 Day(s) | CompoNet | Analog I/O | Terminal Block | 2 | - | - | Slice I/O Unit (Temperature Input) for GRT1-CRT /GRT1-DRT |
Loading...
Type | Slave station | Mounting Method | DIN mount | Representative Standard | CE / UL / CUL / CSA |
---|
How can we improve?
How can we improve?