1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heater Disconnection Detector K2CU (Part Number)

Heater Disconnection Detector K2CU
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,583.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A K2CU heater burnout alarm.

[Features]
· Detects burnouts from small to large capacity heaters.
· Detects heater burnout in molding and packing machinery, etc., and then outputs an alarm.
· Boasts a high level of detection accuracy, enabling detection of single burned out wires, even when using multiple heaters.
· Can be used with a wide range of heaters; from small to large capacity types.
· A single K2CU-F large capacity integrated CT unit can be used for both single and triple-phase heaters.
· The compensation function for fluctuations in voltage
· means that false alarms will not occur due to fluctuations in heater current caused by fluctuations in the voltage from the power supply, ensuring that alarms only occur when applicable.

 
Part Number
K2CU-F10A-C AC4-10A AC100SALE
K2CU-F10A-CGSSALE
K2CU-F10A-E AC4-10A AC200SALE
K2CU-F10A-EGSSALE
K2CU-F10A-F AC4-10A AC220SALE
K2CU-F10A-FGSSALE
K2CU-F20A-C AC8-20A AC100SALE
K2CU-F20A-CGSSALE
K2CU-F20A-E AC8-20A AC200SALE
K2CU-F20A-EGSSALE
K2CU-F20A-F AC8-20A AC220SALE
K2CU-F20A-FGSSALE
K2CU-F40A-C AC16-40A AC100SALE
K2CU-F40A-CGSSALE
K2CU-F40A-E AC16-40A AC200SALE
K2CU-F40A-EGSSALE
K2CU-F40A-F AC16-40A AC220SALE
K2CU-F40A-FGSSALE
K2CU-F80A-CGSSALE
K2CU-F80A-E AC32-80A AC200SALE
K2CU-F80A-EGSSALE
K2CU-F80A-FGSSALE
K2CU-P0.5A-ASALE
K2CU-P1A-A
K2CU-P1A-BSALE
K2CU-P2A-ASALE
K2CU-P4A-ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOperating Voltage
(V)
Terminal shape Dimension width
(mm)
Dimension: depth
(mm)
Main Unit Type Operating Current
(A)

฿ 8,068.00

฿ 6,455.21

SIGNAL BUZZER 1 Piece(s) 14 Day(s) AC100Screw terminal9095Large capacity CT, integrated typeAC4 to 10

฿ 8,033.00

฿ 6,427.20

SIGNAL BUZZER 1 Piece(s) 14 Day(s) AC100Screw terminal9095Includes gate input terminal typeAC4 to 10

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) Same day [Other] AC200Screw terminal9095Large capacity CT, integrated typeAC4 to 10

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC200Screw terminal9095Includes gate input terminal typeAC4 to 10

฿ 5,596.00

฿ 4,077.25

SIGNALBUZZER 1 Piece(s) 14 Day(s) [Other] AC220Screw terminal9095Large capacity CT, integrated typeAC4 to 10

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC220Screw terminal9095Includes gate input terminal typeAC4 to 10

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) AC100Screw terminal9095Large capacity CT, integrated typeAC8 to 20

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) AC100Screw terminal9095Includes gate input terminal typeAC8 to 20

฿ 5,596.00

฿ 4,077.25

SIGNALBUZZER 1 Piece(s) Same day [Other] AC200Screw terminal9095Large capacity CT, integrated typeAC8 to 20

฿ 5,596.00

฿ 4,077.25

SIGNALBUZZER 1 Piece(s) Same day [Other] AC200Screw terminal9095Includes gate input terminal typeAC8 to 20

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC220Screw terminal9095Large capacity CT, integrated typeAC8 to 20

฿ 4,751.00

฿ 4,043.10

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC220Screw terminal9095Includes gate input terminal typeAC8 to 20

฿ 8,033.00

฿ 6,427.20

SIGNAL BUZZER 1 Piece(s) 14 Day(s) AC100Screw terminal9095Large capacity CT, integrated typeAC16 to 40

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) AC100Screw terminal9095Includes gate input terminal typeAC16 to 40

฿ 6,751.98

฿ 3,874.29

SIGNALBUZZER 1 Piece(s) Same day [Other] AC200Screw terminal9095Large capacity CT, integrated typeAC16 to 40

฿ 6,751.98

฿ 3,874.29

SIGNALBUZZER 1 Piece(s) 14 Day(s) [Other] AC200Screw terminal9095Includes gate input terminal typeAC16 to 40

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC220Screw terminal9095Large capacity CT, integrated typeAC16 to 40

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC220Screw terminal9095Includes gate input terminal typeAC16 to 40

฿ 8,033.00

฿ 6,427.20

SIGNAL BUZZER 1 Piece(s) 14 Day(s) AC100Screw terminal9095Includes gate input terminal typeAC32 to 80

฿ 4,704.00

฿ 4,014.86

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC200Screw terminal9095Large capacity CT, integrated typeAC32 to 80

฿ 8,033.33

฿ 6,426.66

OMR SIGNAL BUZZER 1 Piece(s) 14 Day(s) [Other] AC200Screw terminal9095Includes gate input terminal typeAC32 to 80

฿ 8,033.00

฿ 6,427.20

SIGNAL BUZZER 1 Piece(s) 14 Day(s) [Other] AC220Screw terminal9095Includes gate input terminal typeAC32 to 80

฿ 5,880.00

฿ 4,704.00

SIGNAL BUZZER 1 Piece(s) 14 Day(s) [Other] AC100/200Plug-In7289Small capacity, plug-in typeAC0.25 to 0.5

฿ 4,583.00

SIGNAL BUZZER 1 Piece(s) 14 Day(s) [Other] AC100/200Plug-In7289Small capacity, plug-in typeAC0.5 to 1

฿ 4,583.00

฿ 3,912.05

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC110/220Plug-In7289Small capacity, plug-in typeAC0.5 to 1

฿ 4,583.00

฿ 3,912.05

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC100/200Plug-In7289Small capacity, plug-in typeAC1 to 2

฿ 4,583.00

฿ 3,912.05

SIGNAL BUZZER 1 Piece(s) 5 Day(s) [Other] AC100/200Plug-In7289Small capacity, plug-in typeAC2 to 4

Loading...

  1. 1

Basic Information

Shape Rectangle Dimension: vertical(mm) 60