1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Commercial Ethernet Connector - XS6

LAN CONNECTOR

Commercial Ethernet Connector - XS6
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,621.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A LAN connector that is compatible with industrial networks based on Ethernet.
[Features]
· Allows for easy on-site Ethernet cable assembly without the need for any crimping tools or other special tool.
· Uses tough latches and RJ45 connectors with a strong cable holding strength, enabling connections outside of control panels.
· Uses AWG22 PVC-covered cable with an outer diameter of ø6.5 mm.
· Double-shielded cables with braiding and aluminum tape shielding for reduced noise generation in FA environments.
[Applications]
· Ideal for use at sites where noise countermeasures are required for industrial network cables.

XS6G-T421-1 Specification

Industrial Ethernet Connector XS6: related images

XS6G-T421-1 external appearance

Industrial Ethernet Connector XS6: related images

XS6G-T421-1 dimensional drawing, Units: mm

Industrial Ethernet Connector XS6: related images

XS6G-T421-1 dimensional drawing, Units: mm

Rating/Performance

  • Rated Current: 2.5 A
  • Rated Voltage: 30 V
  • Contact Resistance: 40 mΩ or less
  • Insulation Resistance: 500 MΩ or more
  • Withstand Voltage: 1,000 V AC 60 secs (leak current of 1 mA or less)
  • Operating Temperature Range: -25 to +70°C
  • Storage Temperature Range: -25 to +70°C
  • Protective structure - M12: IEC IP67, RJ45: IEC IP20

Compatible Wires

  • Sheath Outer Diameter: φ6.1 to 6.9 mm.
  • Core Size: 22 AWG to 24 AWG (stranded wire), 22 AWG to 23 AWG (solid wire.)
  • Covering Outer Diameter: φ1.6 mm or less.
Part Number
XS6G-T421-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,621.09

฿ 907.16

LAN CONNECTOR 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Type Plug Shield None (UTP) Color Black

Please check the type/dimensions/specifications of the part XS6G-T421-1 in the Commercial Ethernet Connector - XS6 series.