(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Device for measuring temperature and humidity—essential data for quality control on the manufacturing floor.
[Features]
· Extremely high-precision measuring instrument with a temperature resolution of 0.1°C and relative humidity accuracy of ±2.5%
· Enables more precise control of temperature and humidity, contributing to improved product quality.
· Equipped with a hybrid logging engine, allowing data to be logged to the unit while it communicates with host devices via LAN.
· Continues to record data even in the event of network failure.
· Enables immediate response when trouble occurs.
[Applications]
· Ideal for measuring temperature and humidity on the product line and around manufacturing equipment.
· Enables centralized control by production technology divisions via network and local control via SD card on the manufacturing floor.
Unparalleled measurement accuracy
Thermo-Humidity Station (model number: ZN-THX21-S) dimensional drawings
Format | ZN-THX21-S | ZN-THX21-SA |
---|---|---|
Connectible Sensor | Thermo-Humidity Station Sensor Head | |
Display | 7-Segment LCD with 5 digits × 2 lines, supplemental information indicators | |
Sampling Interval | 10 s, 20 s, 30 s, 1 min, 2 min, 5 min, 10 min, 20 min, 30 min and 1 h | |
Calculation Functions | Instantaneous, Maximum, Minimum and Average Values | |
Operation Mode | Network Connection Mode, Sleep Mode *1; Air Particle Sensor Connection Mode *2 | |
Recording Mode | Continue *3, Ring *4 | |
Alarm Output | Photocoupler output (external power supply: 12 to 24 V DC±10%; Load current: 45 mA or lower) Alarm output (alarm hold setting available) *5 | |
External Communication | Ethernet (10BASE-T, 100BASE-TX) | |
Communication Protocol | Socket (TCP) Proprietary Communications Protocol *6 | |
Storage Device (Internal) | Internal Memory: Approx. 8,500 data items *7 | |
Storage Device (External) | SD card (to save measured values and to save/read-out set values) / Recommended SD card: HMC-SD291 model (manufactured by OMRON Corporation) *8 | |
Power Supply | 24 V DC±10% When using AC adapter: 100 to 240 V AC / 50 to 60 Hz When using batteries: 2 AAA batteries *9 | |
Battery Life | Approx. 1 year (in sleep mode) Approx. 2 hours (in network connection mode or air particle sensor connection mode) Both cases assume a measurement interval of 10 minutes, no SD card inserted, and use of AAA nickel‑metal‑hydride batteries *10 | |
Operating Temperature Range | 0 to 60°C (AC adapter: 0 to 40°C) | |
Operating Humidity Range | 20 to 85% RH | |
Weight (Packaged) | Approx. 500 g | |
Accessory 1 | Instruction manual, start-up guide and alarm output connector *11 | |
Accessory 2 | Dedicated AC adapter | DC cable (straight type), ferrite core |
Station
*1 Power-saving mode. The display will remain OFF at all times with the default setting. (Turns ON with button operation); Network communications with host devices cannot be made.
* 2 This mode establishes a one-to-one network connection with the Air Particle Sensor (model ZN-PD□□-S□), and simultaneously logs particle count values and temperature/humidity data to the SD card. Network communications with host devices cannot be established.
* 3 Automatically writes data to the SD card upon reaching the upper limit of the internal memory, and continues recording up to the upper capacity limit of the SD card. If no SD card is inserted when the upper limit of the internal memory is reached, recording will stop. (Data can be output to the SD card by pressing the button after inserting the SD card.)
*4 This mode always records the latest measured values for the upper limit of the internal memory. (When the upper limit of the internal memory is exceeded, data items will be deleted beginning with the oldest data item)
*5 An alarm is output upon exceeding the upper limit value or lower limit value set in the threshold setting mode.
*6 A connection guide book is available for connecting to OMRON PLCs.
* 7 Not including the air particle sensor connection mode.
* 8 If using an SD card from another manufacturer (compatible with SD/SDHC card standards), data integrity cannot be guaranteed, as, depending on the SD card, there may be cases in which the card is temporarily able to read and write data, but cannot be recognized correctly during use. Please use the recommended SD cards with this product.
* 9 Nickel‑metal‑hydride batteries and alkaline batteries can be used. Manganese batteries cannot be used.
* 10 Battery life may vary depending on the measurement environment, sampling and battery type/performance.
* 11 The included connector is XW4B-02B1-H1 model, manufactured by OMRON Corporation.
Unparalleled measurement accuracy
Offers a temperature resolution of 0.1°C and humidity accuracy of ±2.5%.
This allows for more precise control of temperature and humidity, contributing to improved product quality.
Equipped with a hybrid logging engine
Data can be logged to the unit (SD Card) while communicating with host devices via LAN.
Even in the event of a network failure, the unit will continue to record data.
Also enables centralized control by production technology divisions via network, with local control via SD card on the manufacturing floor.
Enables immediate response when trouble occurs
Equipped with an alarm output.
Any abnormalities in temperature or humidity are made visibly detectable, enabling immediate response.
Facilitates easy systemization of production lines.
Temperature and humidity are essential data for quality control on the manufacturing floor.
Keep temperature and humidity changes visible at all times at multiple points.
Backup using two commercially-available AAA batteries, even during a sudden power failure
Equipped with a battery‑backup function to provide non-stop LAN communication and logging operations, even in the event of a power outage or interruption.
Bundled with simple, user-friendly PC software
Simple, user-friendly PC software is available as a standard feature (Station Utility: Setup tool, logging tool and SD Viewer ES). Main unit setup and data logging can be done via LAN network. Additionally, logged data can be easily displayed in a waveform graph.
Temperature and humidity control via air cleaning machinery
Heat output control of processing equipment via air cleaning machinery
Part Number |
---|
ZN-THX21-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 23,086.22 | DATA LOGGER | 1 Piece(s) | 6 Day(s) |
Loading...
Object of measurement | Temperature / Humidity | Number of input channels(ch) | 1 | Power Supply | AC Adapter / Dry Cell Battery |
---|---|---|---|---|---|
Battery drive time(h) | 2 | Representative Standard | CE | External interface | Ethernet |
Internal memory | Applicable | Sensor head temperature measuring range (cable type)(°C) | -25 to +60 | Sensor head humidity measuring range (cable type)(%) | 0 to 99 |
Sensor head temperature measuring range (fixed type)(°C) | 0–60 | Sensor head humidity measuring range (fixed type)(%) | 20 to 85 | Note | Dedicated AC adapter included |
Please check the type/dimensions/specifications of the part ZN-THX21-S in the Temperature and Humidity Station series.
How can we improve?
How can we improve?