1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Controller G9SP (G9SP-N10D)

MEASUREMENTOPTION

Safety Controller G9SP (G9SP-N10D)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

G9SP safety controller

[Features]
· A stand-alone safety controller.
· The G9SP series is available in three types with different numbers of safety input/output points.
· The number of expansion I/O units can be increased to 2 with 4 options of standard control.
· Monitoring of safety system via Ethernet or serial connection.
· Various non-contact type input devices, such as door switches and mat switches, can be connected.
· A programming tool (configurator) which can be used for designing, verification, modularization, and reuse.
· ISO13849-1 (PLe), IEC61508 (SIL3) certification acquired.

 
Part Number
G9SP-N10D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName Safety output points Number of test outputs Safety output points Number of standard outputs type Note

฿ 52,039.00

฿ 31,223.40

MEASUREMENTOPTION 1 Piece(s) 38 Day(s) Safety controller10 points6 points16 semi-conductor outputs---

Loading...

  1. 1

Please check the type/dimensions/specifications of the part G9SP-N10D in the Safety Controller G9SP series.

Products with similar specification

Part Number
G9SP-N10S
G9SP-N20S
WS02-G9SP01-V2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipName Safety output points Number of test outputs Safety output points Number of standard outputs type Note

฿ 46,118.00

1 Piece(s) 38 Day(s) Safety controller10 points4 pointsFour semi-conductor outputs4 points--

฿ 47,806.00

1 Piece(s) Same day Safety controller20 points6 pointsEight semi-conductor outputs---

฿ 31,980.00

1 Piece(s) 26 Day(s) G9SP Configurator Ver. 2.0----Setup disc (CD-ROM: 1 license)Supported OS: Windows XP SP3 (32 bit version), Windows Vista SP2 (32 bit version, 64 bit version), Windows 7 (32 bit version, 64 bit version), Windows 8 (32 bit version, 64 bit version), Windows 8.1 (32-bit edition, 64-bit edition), Windows 10 (32-bit edition, 64-bit edition)