1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Current converter

Current converter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,887.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Current converter.

[Features]
· The most suitable static type overcurrent relay for motor overcurrent protection.
· Motor overload protection is used to detect ordinary AC current three-phase circuit.
· Use this.
· It can properly control, protect, and detect different types of devices with unlimited characteristics, lock start-time and instantaneous operation according to usage.
· Use is simple and CT part exchange is not necessary due to large current value or part exchange for relay input resistance.
· The mounting, removing, or wiring of the plug-in type is simple.
· It can not be used in a circuit with distorted current waveform, inverter circuit and capacitor load.

 
Part Number
SET-3ASALE
SET-3BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable current range
(A)

฿ 1,887.00

฿ 1,586.02

CIRCIT OPTION 1 Piece(s) Same day 1–80

฿ 2,450.00

฿ 2,099.90

CIRCIT OPTION 1 Piece(s) 50 Day(s) 64 to 160

Loading...

  1. 1

Basic Information

Type Other Type Current converter