SYSMAC CJ1 power supply unit

Caution
Product Description
A lineup of multiple power supply units for accommodating system scales up to 25 W.
[Features]
· The replacement notification function can help prevent an overflow of the system due to the lifetime of the power supply.
· Corresponds to Model CJ1W-PA205C.
· The output contact during operation enables you to check the CPU operating status.
· The CJ1W-PA205R conforms to SEMI-F47 standards (AC input type, inputting 200 V min.)
[Applications]
· Use as power supply unit for CJ1 Series.
Power Supply Unit For SYSMAC CJ1 Specifications of OMRON PLC

PLC Model CJ1W-PA205R external appearance

PLC Model CJ1W-PA205R dimensional drawing
Units: mm

PLC Model CJ1W-PA205C external appearance

PLC Model CJ1W-PA205C dimensional drawing
Units: mm

PLC Model CJ1W-PA202 external appearance

PLC Model CJ1W-PA202 dimensional drawing
Units: mm

PLC Model CJ1W-PD025 external appearance

PLC Model CJ1W-PD025 dimensional drawing
Units: mm

PLC Model CJ1W-PD022 external appearance

PLC Model CJ1W-PD022 dimensional drawing
Units: mm
Power Supply Unit Types For SYSMAC CJ1 of OMRON PLC
| Product Name | Format | Power Supply Voltage | Output Capacity | Option | International Standards | ||||
|---|---|---|---|---|---|---|---|---|---|
| 5 V DC Output Capacity | 24 V DC Output Capacity | Total Power Consumption | 24 V DC Service Power Supply | Output During Operation | Replacement Timeframe Notification Function | ||||
| AC power supply unit | Model CJ1W-PA205C | 100 to 240 V AC | 5 A | 0.8 A | 25 W | None | None | Included | UC1, N, L, CE |
| Model CJ1W-PA205R | 5 A | 0.8 A | 25 W | None | Included | None | |||
| Model CJ1W-PA202 | 2.8 A | 0.4 A | 14 W | None | None | None | |||
| DC power supply unit | Model CJ1W-PD025 | 24 V DC | 5 A | 0.8 A | 25 W | None | None | None | |
| Model CJ1W-PD022 | 2 A | 0.4 A | 19.6 W | None | None | None | UC1, CE | ||
Note: This unit cannot be used with NJ Series machine automation controllers.
PLC International standards:
The markings are as follows.
U: UL, U1: UL (Class I Div 2 Hazardous Locations Certified), C: CSA, UC: cULus, UC1: cULus (Class I Div 2 Hazardous Locations Certified), CU: cUL, N: NK, L: Lloyd, CE: EC Directive.
Accessory
CJ Series power supply unit has no accessories.
See the manufacturer website for product information other than that detailed above.