CS1G/H series power supply unit

Caution
Product Description
CS1G/H series power supply unit
The power supply unit is commonly used in factory automation and offer a wide variety of type to choose from.
[Feature]
● Power Supply Voltage (V) : DC24 and AC100 to 120/200 to 240
● Output capacity(V/A) : DC5V/4.6A , DC5V/5.3A and DC5V/9A
● Additional function such as : C200HW-PA204 come up with maintenance forecast function
[Application]
The power supply unit, which is a basic PLC component, is generally used in factory automation systems.
Specifications for the power supply unit C200HW-PA□□□(C)/PA□□□S/PA□□□R/PD□□□(R) of OMRON PLC
AC power input type of PLC

Appearance of the C200HW-PA204C (with replacement notification function)

Model C200HW-PA204 (standard type) appearance

Appearance of Model C200HW-PA204S (service power supply type)

Appearance of the C200HW-PA204R (with output function during operation)

Appearance of Model C200HW-PA209R (large capacity type)
DC power input type

Appearance of Model C200HW-PD024 (standard type)

Appearance of Model C200HW-PD025 (standard type)
| Product Name | Power supply voltage | Output Capacity | Option PLC | Implementable Devices | format | International Standards | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DC5V output capacity | DC26V output capacity | Total Power Consumption | DC24V 0.8A service power supply | Output during operation | Replacement notification function | CPU unit | Additional I/O device for SYSMACα | CS1 expansion device | Long distance extension device for CS1 | CPU unit for CS1D | CS1D expansion device | SYSBUS remote I/O slave station device | ||||
| AC Power Supply Unit | AC100-240V (wide range) | 4.6A | 0.625A | 30W | none | none | With | Yes | No | Yes | Model C200HW-PA204C | UC1, N, L, CE | ||||
| AC Power Supply Unit | AC100-240V* (wide range) | none | Model C200HW-PA204 | U, C, N, L, C.E. | ||||||||||||
| 4.6A | 0.625A | 30W | none | With | none | Model C200HW-PA204R | U, C | |||||||||
| AC100-120V/200-240V | 4.6A | 0.625A (for service power supply: DC24V0.8A) | 30W | With | none | none | Model C200HW-PA204S | U, C, N, L, C.E. | ||||||||
| AC100-120V/200-240V | 9A | 1.3A | 45W | none | With | none | Model C200HW-PA209R | U, C, N, L, C.E. | ||||||||
| DC Power Supply Unit | DC24V | 4.6A | 0.625A | 30W | none | none | none | Model C200HW-PD024 | UC1, N, L, CE | |||||||
| 5.3A | 1.3A | 40W | none | none | none | Model C200HW-PD025 | ||||||||||
* For C200HW-PA204/PA204R models shipped by the manufacturer before February 2010, the power supply voltage specifications are AC100-120V/200-240V 50/60Hz.
Specification Table of OMRON PLC
| Kinds PLC | AC power input type | DC power input type | ||||||
|---|---|---|---|---|---|---|---|---|
| Replacement notification function included | Standard Type | With output function during operation | Service Power Type | Large capacity type | Standard Type | |||
| format | Model C200HW-PA204C | Model C200HW-PA204 | Model C200HW-PA204R | Model C200HW-PA204S | Model C200HW-PA209R | Model C200HW-PD024 | Model C200HW-PD025 | |
| item | Power supply voltage | AC100-240V (wide range) 50/60Hz (Note 1) | AC100~120V/200~240V 50/60Hz | DC24V | ||||
| Allowable power supply voltage fluctuation range | AC85 to 264V | AC85-132/170-264V | DC19.2~28.8V | |||||
| Power Consumption | Less than 100VA | 120VA or less | 180VA or less | 40W or less | 60W or less | |||
| Inrush current | AC100-120V input: 15A or less (when cold starting at room temperature) 8ms or less AC200-240V input: 30A or less (when cold starting at room temperature) 8ms or less | 20A or less when inputting 100 to 120V AC (when starting cold at room temperature) 8ms or less 30A or less when inputting 200 to 240V AC (when starting cold at room temperature) 8ms or less | 30A or less/ AC100-120V 40A or less/ AC200-240V | 30A or less | ||||
| Power output capacity | DC5V 4.6A (including supply to CPU unit) | DC5V 9A (including supply to CPU unit) | DC5V 4.6A (including supply to CPU unit) | DC5V 5.3A (including supply to the CPU unit) | ||||
| DC26V 0.625A total 30W | DC26V 0.625A total 30W | DC26V 0.625A, DC24V 0.8A total 30W | DC26V 1.3A total 45W | DC26V 0.625A total 30W | DC26V 1.3A total 40W | |||
| Power output terminal | none | Yes, when the load current consumption of DC24V is less than 0.3A, +17%-11%. When it is 0.3A or more, +10%-11% (Lot No. 0197 and later) | none | none | ||||
| Output during operation (Note 3) | none | Contact configuration: 1a Switching capacity: AC250V 2A (resistive load) AC250V 0.5A (inductive load) DC24V 2A | none | Contact configuration: 1a Switching capacity: 240V AC 2A (resistive load) 120V AC 0.5A (inductive load) 24V DC 2A (resistive load) 24V DC 2A (inductive load) | none | |||
| Replacement notification function | Yes Alarm output (open collector output) DC30V max. 50mA max | none | none | none | none | |||
| Insulation resistance | Between all AC external terminals and the GR terminal and all alarm output terminals: 20MΩ or more (at DC500V megger) Between all alarm output terminals and the GR terminal: 20MΩ or more (at DC500V megger) | Between all AC external terminals and GR terminal (Note 2) 20MΩ or more (at 500V DC megger) | Between all DC external terminals and GR terminal (Note 2) 20MΩ or more (at DC500V megger) | |||||
| Withstand voltage | Between all AC external terminals and the GR terminal and the alarm output terminal: 2,300V AC, 50/60Hz, 10mA or less for 1min. Between all alarm output terminals and the GR terminal: 1,000V AC, 50/60Hz, 10mA or less for 1min. | Between all AC external terminals and GR terminal (Note 2) 2,300V AC, 50/60Hz, 1min, leakage current 10mA max. | Between all DC external terminals and GR terminal (Note 2) 1,000V AC, 50/60Hz, 1min. leakage current 10mA max. | |||||
| Between all DC external terminals and GR terminal (Note 2) 1,000 VAC, 50/60 Hz, 1 min, leakage current 10 mA max. | ||||||||
Note 1. For C200HW-PA204/PA204R models shipped by the manufacturer before February 2010, the power supply voltage specifications are AC100-120V/200-240V 50/60Hz.
Note 2. When performing insulation resistance and withstand voltage tests, separate the LG terminal of the power supply unit from the GR terminal. If tests are performed with the LG and GR terminals shorted, internal components will bedestroyed.
Note 3. This is only valid when the unit is mounted on a CPU base unit.
Replacement Notification Function (Model C200HW-PA204C) of OMRON PLC

Image of replacement notification function module
principle
The PLC power supply unit has an electrolytic capacitor built in.
When the electrolytic capacitor is manufactured, the electrolyte impregnated in the electrolytic capacitor permeates the sealing rubber, and over time the electrolyte inside evaporates, causing degradation of the capacitance and othercharacteristics.
Due to this degradation of the electrolytic capacitor's characteristics, the power supply unit will not be able to perform adequately over time.
This PLC power supply unit monitors the temperature inside the power supply while it is energized, and calculates the amount of degradation of the electrolytic capacitor from the operating time and internal temperature.
The replacement notification function displays the estimated period until the power supply unit will no longer be able to perform adequately due to the degradation of the electrolytic capacitor's characteristics based on the amount ofdegradation of the electrolytic capacitor.
Furthermore, when the remaining time reaches 0.5 years (6 months) or less, the alarm output is turned off.
This function is used as a guide to know when to replace the PLC power supply unit.
Note: The replacement notification function indicates the estimated time when the power supply will no longer be able to perform adequately due to the degradation of the electrolytic capacitor, and does not include failures caused byother factors.
Function of OMRON PLC
| Specification PLC | Contents | |
|---|---|---|
| Replacement time notification display | The remaining lifespan of the power supply unit is displayed by three 7-segment LEDs. - At the time of purchase, "FUL" is displayed, and as the electrolytic capacitor deteriorates, "HLF" is displayed. - When the remaining time until replacement falls below 2 years, the display will change to "1.5" -> "1.0" -> "0.5" -> "0.0"/"A02" according to the operating time, as shown in Image 1. When the remaining time falls below 0.5years (6 months), the display will alternate between "0.0" and "A02" (every 2 seconds). | (Reference) Example of alarm output usage: When it is time to replace the power supply unit, the FAL command is executed to take into consideration the delay in alarm output when starting up the system. *See image 2. The FAL command does not operate while the alarm output is ON (normal), and when the alarm output turns OFF (time to replace the unit), the FAL command is executed and the CPU unit is marked as abnormal. |
| Alarm output (notification of replacement time) | The output will remain ON until the remaining time to replace falls below 0.5 years, at which point it will turn OFF. Note: The output will also turn OFF under the following conditions: - When the AC input to the power supply unit is turned OFF - When an abnormality is detected by the self-diagnosis function - When the TEST key is pressed for 3 seconds or more | |
| Maintenance function using TEST key | ・If you press the TEST key for 3 seconds or more, "A02" will be displayed and the alarm output will be forcibly turned OFF. Releasing the key will return to normal status. Use this to check the connection status between the alarmoutput and external devices initially or periodically. ・If you press the TEST key for less than 3 seconds, the unit version of the power supply unit will be displayed. | |
*To maintain the replacement notification function, if the battery is stored in a non-powered state for more than three months, it must be stored at an ambient temperature of -25°C to +30°C and a relative humidity of 25% to 70%.

Image 1 of replacement time notification display and alarm output content (replacement time notification output)

Image 2 of replacement time notification display and alarm output content (replacement time notification output)
*Only some product information is listed.