Slim D-Sub Connector - XM3-LS

Caution
Product Description
A space-saving 9-pin square connector for PCBs.
[Features]
· Slim type.
· The board mounting area is reduced by 33% (compared with previous models) using a depth of just 8.4 mm.
· A D-sub 9-pin / DIP right-angle terminal.
[Applications]
· Mounts to the PCBs of communications and OA equipment, etc. Used in a wide range of applications.
Slim D-sub Connector XM3-LS Series Specification
Socket
| Shape | M2.6 × 0.45 | #4-40 UNC | |
|---|---|---|---|
| Number of Contacts | Accessories | ||
| 9 | Model XM3B-0942-112LS | Model XM3B-0942-132LS | |

XM3B-0942-112LS / XM3B-0942-132LS external appearance

XM3B-0942-112LS / XM3B-0942-132LS dimensional drawing, Units: mm
Plug
| Shape | M2.6 × 0.45 | #4-40 UNC | |
|---|---|---|---|
| Number of Contacts | Accessories | ||
| 9 | Model XM3C-0942-112LS | Model XM3C-0942-132LS | |

XM3C-0942-112LS / XM3C-0942-132LS external appearance

XM3C-0942-112LS / XM3C-0942-132LS dimensional drawing, Units: mm
Common Items

PCB processing dimensions, Units: mm
Note: The compatible board thickness is 1.0 mm or 1.6 mm.

Panel processing dimensions, Units: mm
Note: The compatible panel thickness is 1.2 mm or less.
Rating/Performance
| Rated Current | 3A |
|---|---|
| Rated Voltage | 300 V AC |
| Contact Resistance | 20 mΩ or Less (20 mV DC or Less, 100 mA or Less) |
| Insulation Resistance | 1,000 MΩ or Higher (at 500 V DC for 60 secs) |
| Voltage Endurance | 1,000 V AC 1 min (Leak Current 1 mA or Less) |
| Insertion/Removal Tolerance | 100 times |
| Operating Temperature Range | -25 to +105°C (assuming no condensation or icing) |
Material/Finish
| Housing | PBT (UL94V-0) / Black | |
|---|---|---|
| Contact | Socket | Phosphor bronze / nickel base, gold flash plated |
| Plug | Brass / nickel base, gold flash plated | |
| Shell | Steel / nickel plating | |
| Anchoring Tool | Socket | M2.6 × 0.45: steel / nickel plating #4-40 UNC: stainless steel |
| Plug | Stainless steel | |
| Grounding Fixture | Phosphor bronze / tin plating | |
- *See the catalog for usage precautions.