D-Sub Connector - XM2

Caution
Product Description
A D-sub connector assembly hood square connector with ESD countermeasure functionality.
[Features]
· Does not have any conductive surfaces and so is suitable for use with ESD countermeasures.
· Features an interior grounding structure for use in EMI countermeasures.
· Features jack screws so no screwdriver required.
[Applications]
· The connector hood features ESD countermeasure functionality.
· The circuit design makes it better able to handle ESD.
D-sub Connector Assembly Hood with ESD Protection XM2S-E Specification

XM2S-E external appearance

XM2S-E dimensional drawing
Units: mm
XM2S-E Types
- Type: D-sub connector assembly hood with ESD protection
- Number of Contacts: 9
- Type: Model XM2S-0911-E
- Includes cable bushing, cable clamp, shielding tape, and screws.
XM2S-E Performance/Materials/Finish
| Operating Temperature Range | -25 to +85°C (assuming no condensation or icing) |
|---|---|
| Cover | ABS (UL94 V-0) / Black |
| Grounding Plate | Phosphor bronze / nickel plating |
| Jack Screw | ABS (UL94 V-0) / Black |