Small Locker Switch A8L

Caution
Product Description
Rocker switch for high-capacity switching.
[Features]
· Unique switching mechanism offers input surge current resistance at 100 A.
· Quality switching function and soft touch operation.
· One-touch installation possible.
· Contact gap of 3 mm or more.
· UL, cUL accredited, EN standard conforming product.
[Applications]
· Used as electrical supply switch or on/off switch for a wide variety of devices.
Small Rocker Switch Specifications

Small rocker switch appearance 1

Small rocker switch appearance 2

Small rocker switch soldering terminal external drawing

Small rocker switch soldering terminal external dimensional diagram 1 unit: mm

Small rocker switch soldering terminal external dimensional diagram 2 unit: mm

Small rocker switch soldering terminal external dimensional diagram 3 unit: mm
For the external dimensional diagram, a 2-pole type is used as a model in the publication. The 1-pole type will have a one-sided terminal.
| Permitted Operation Frequency | Mechanical | 20 times/min. or less |
|---|---|---|
| Electrical | 7 times/min. or less | |
| Insulation Resistance | 100 MΩ or higher (insulation resistance meter at 500 V DC) | |
| Contact Resistance (Initial Value) | 100 mΩ or lower (6 to 8 V DC, 1 A voltage drop method) | |
| Withstand Voltage | Between Same Pole Terminals | 2,000 V AC 50/60 Hz 1 min |
| Between Different Pole Terminals | 2,000 V AC 50/60 Hz 1 min | |
| Between Charging Metal And Ground | 4,000 V AC 50/60 Hz 1 min | |
| Vibration | Malfunction | 10 to 55 Hz double amplitude 1.5 mm (malfunction within 1 ms) |
| Shock | Malfunction | 300 m/s2 (malfunction within 1 ms) |
| Durability | 500 m/s2 | |
| Durability | Mechanical | 50,000 times or higher |
| Electrical | 10,000 times or higher | |
| Inrush Current | Max. 100 A (8.3 ms or less) | |
| Protective Structure | IEC IP40 | |
| Operating Temperature Range | -20 to +55°C (with no icing and no condensation) | |
| Operating Humidity Range | 45 to 85% RH | |
Note. Please inquire for performance details with each individual certification standard.