Enable Switch A4E

Caution
Product Description
3 position enabling switch, ideal for safe robot operation.
[Features]
· Reliable click-feel push button.
· Conforms to ANSI/RIAR15.06-1999 American Standard requirements for 3 position switches.
· Switch can be installed in any direction.
[Applications]
· 3 position switch used for robot operation.
Enable Switch Specifications
| Type | Standard Product Specifications |
|---|---|
| Type A4E-B200SS | 2 contacts, no fittings, no sealing rubber |
| Type A4E-B200VS | 2 contacts, vertical mount, no sealing rubber |
| Type A4E-B200VA | 2 Contacts, vertical mount, with sealing rubber |
| Type A4E-C211VA | 4 Contacts, vertical mount, with sealing rubber |

A4E-B200SS appearance
2 contact type, no mount fittings

A4E-B200SS dimensional diagram, unit: mm

A4E-B200VS appearance
2 contact type, vertical mount

A4E-B200VS dimensional diagram, unit: mm

A4E-B200VA appearance
2 contact type, vertical mount, with sealing rubber

A4E-B200VA dimensional diagram, unit: mm

A4E-C211VA appearance
4 contact type, vertical mount, with sealing rubber

A4E-C211VA dimensional diagram, unit: mm
Certification Standards
| Certification Organization | Standard | File no. |
|---|---|---|
| UL * | UL508, CSA C22.2 No.14 | E76675 |
| TUV SUD | EN60947-5-1 (direct open circuit certification), EN60947-5-8 | Please contact our support center. |
| CQC (CCC) | GB14048.5 | 2003010305070634 |
*UL CSA C22.2 No.14 certification obtained.
Safety Standards Certification
TUV (EN60947-5-1)
| Use Category | AC-15 | DC-13 |
|---|---|---|
| Rated operating current (Ie) | 0.75 A | 0.55 A |
| Rated operating voltage (Ue) | 240 V | 125 V |
UL/CSA (UL508, CSA C22.2 No.14), CCC (GB14048.5)
24 V DC 300 mA (inductive load) 125 V AC 1 A (resistive load)
Rated
| Rated Insulation Voltage | 250 V |
|---|---|
| Rated Energizing Current | 2.5 A |
| Rated Load | 24 V DC 300 mA (inductive load), 125 V AC 1 A (resistive load) |
| Min. Applied Load | 24 V DC 4 mA |
| Impulse Withstand Voltage | Heteropole: 4.0 kV, monopole: 2.5 kV |
| Ambient Operating Temperature | -10 to +55℃ (with no icing) |
| Relative Humidity In Operation | 35 to +85% (with no condensation) |
| Storage Ambient Temperature | -25 to +65°C |
| Insulation Resistance | 100 MΩ or higher (with 500 V DC megger) |
|---|---|
| Contact Resistance | 100 mΩ or less (initial value) |
| Vibration-resistant | 10 to 55 Hz double amplitude 0.75 mm |
| Shock-resistant | 150 m/s2 |
| Mechanical Durability | OFF → ON: 1,000,000 or higher OFF → ON → OFF (direct open): 100,000 times or more |
| Electrical Durability | 100,000 times or more |
| Protective Structure | IP65 (only with sealing rubber type) |
- *Please see the catalog for operating properties, etc.