1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DeviceNet Thick Wire Waterproof Connector XS4 Harness

OPTION/ACCESSORIES

DeviceNet Thick Wire Waterproof Connector XS4 Harness
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 2,800.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is waterproof connector for device net thick cable, XS4 harness. It is a power supply connector (7/8-16UN, mini connector type) with a length of 1 m

 
Part Number
XS4W-D421-101-A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,800.00

฿ 2,040.08

OPTION/ACCESSORIES 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Name Cable with conforming connector Cable Length(m) 1 Note Power supply connector (7/8-16UN, mini connector type)

Please check the type/dimensions/specifications of the part XS4W-D421-101-A in the DeviceNet Thick Wire Waterproof Connector XS4 Harness series.