1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DeviceNet peripheral equipment (DCN2-1)

OPTION/ACCESSORIES

DeviceNet peripheral equipment (DCN2-1)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Peripheral equipment.
[Features]
· Branch taps (power outlet), dedicated power supply outlet, cable, connector, terminating resistor, etc.
[Applications]
· Used for systems which use DeviceNet.

DeviceNet Peripheral Equipment Specifications

DCN1-1NC dimensional outline drawing

DCN1-1NC dimensional outline drawing

Internal circuit diagram

Internal circuit diagram

DCN1-1C dimensional outline drawing

DCN1-1C dimensional outline drawing

Internal circuit diagram

Internal circuit diagram

DCN1-3NC dimensional outline drawing

DCN1-3NC dimensional outline drawing

Internal circuit diagram

Internal circuit diagram

DCN1-3C dimensional outline drawing

DCN1-3C dimensional outline drawing

Internal circuit diagram

Internal circuit diagram

  • *See the catalog for model numbers, dimensional outline drawings, and specifications other than those detailed above.
Part Number
DCN2-1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct name Cable Wiring Direction Cable Fixing Direction Cable Fixing Screw Direction Connector Fixing Screw Direction Type Plug Type/ Socket Type Screw Clamp Multi-Branching Parallel Type/Orthogonal Type Note

฿ 1,907.00

฿ 1,429.11

OPTION/ACCESSORIES 1 Piece(s) Same day Shield Type T Branch Connector----M12 for Thin Cables - Micro Connector Type------

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part DCN2-1 in the DeviceNet peripheral equipment series.

Products with similar specification

Part Number
DCN1-2C
DCN1-2R
DCN1-3C
DCN2-1S
DCN3-11
DCN3-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct name Cable Wiring Direction Cable Fixing Direction Cable Fixing Screw Direction Connector Fixing Screw Direction Type Plug Type/ Socket Type Screw Clamp Multi-Branching Parallel Type/Orthogonal Type Note

฿ 6,108.00

1 Piece(s) Same day 1 branch tapUpwards-From widthFrom the top-------

฿ 5,903.00

1 Piece(s) 45 Day(s) 1 branch tapWidthways-From the topFrom the top-------

฿ 7,805.00

1 Piece(s) 3 Day(s) 3 branch tapWidthways-From the topFrom width-------

฿ 2,184.19

1 Piece(s) 45 Day(s) Shield Type T Branch Connector----M12, Smart Click for Thin Cables - Micro Connector Type------

฿ 2,380.00

1 Piece(s) 50 Day(s) Shield Type T Branch Connector----7/8-16 UN for Thick Cables - Mini Connector Type------

฿ 2,328.00

1 Piece(s) 50 Day(s) Shield Type T Branch Connector----7/8-16 UN for Thick Cables - Mini Connector Type-----The feed line withdrawal connector is an M12 type