USB -Serial Conversion Cable (D-sub Type) CS1W-CIF31

Caution
Product Description
A dedicated USB-serial conversion harness (option) for connecting with PC USB ports.
[Features]
· A dedicated USB-serial conversion cable (D-sub type.)
[Applications]
· Ideal for connecting CS/CJ/CP Series, C Series, CVM1/CV Series OMRON PLCs or PT to PCs.
USB-Serial Conversion Cable (D-sub Type) CS1W-CIF31 Outline Drawing and Specification
Units: mm

Dimensional drawing
Compatible OS
Windows 98/Me/2000/XP (32-bit)/Vista (32-bit/64-bit)/7 (32-bit/64-bit)/8 (32-bit/64-bit)/10 (32-bit/64-bit)
Compatible software applications*1
Software applications installed via CX-One, PLC Reporter, DeviceNet Configurator, NT Support Tool for Windows, ZEN Support Software Ver.3.0 or later
Compatible devices
The following OMRON PLCs and PTs and Programmable Relay ZEN are supported by the compatible software applications
CS/CJ/CP series, C series *2, CVM1/CV series
· PT
NS series, NT series
· Programmable relay
ZEN *3
- *1. Compatible operating systems depend on the system requirements of the software.
- *2. The C series referred to here is the C200HS, SYSMAC α (C200HX, C200HG, C200HE), C200H, C1000H/C2000H, CQM1, CPM1, CPM1A, CPM2A, SRM1, CQM1H, CPM2C.
- *3. For ZEN Support Software, Ver. 3.0 or later is required.
| Type | Specifications |
|---|---|
| Model CS1W-CIF31 | USB, RS-232C conversion cable 0.5 m Dedicated PC driver (CD-ROM) included |
Type
| USB I/F standard | Conforms to USB Specification 2.0 | |
|---|---|---|
| DTE Speed | 115.2 kbit/s | |
| Connector Specifications | PC Side | USB (A Plug Male Connector) |
| PLC Side | RS-232C (D-sub 9-Pin Male) | |
| Power Supply | Bus Power (power supplied upstream, 5 V DC) | |
| Current consumption | 35 mA | |
| Operating Environment | Ambient Temperature | 0 to 55°C |
| Ambient Humidity | 10 to 90% RH (assuming no condensation) | |
| Atmosphere | No corrosive gases | |
| Weight | 50 g | |
Rating/Performance
Product Usage Example

Connection system configuration with PLC/PT