1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CS1G, CS1H series optional product

CS1G, CS1H series optional product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]External connector for the programmable logic controller, CV series. Comes with 24-pin soldering terminals and a connector cover. [Application]It can be used as a replacement.

 
Part Number
C500-CE241
C500-CE243
C500-COV01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct name Connection Method

฿ 296.00

PLC(CPU UNIT) 1 Piece(s) Same day Suitable Connector (24 Poles)Solder Type

฿ 588.00

PLC(CPU UNIT) 1 Piece(s) 5 Day(s) Suitable Connector (24 Poles)Pressure Welding Type

฿ 142.00

OMR PLC(CPU UNIT) 4 Piece(s) 50 Day(s) Connector cover-

Loading...

  1. 1