PLC, Programmable Controller, CP1L

Brand :
OMRON

Caution

    Product Description

    - PLC CP1L series by OMRON.
    - Pulse output for two axes.
    Advanced power for high-precision positioning control.
    - High-speed Counters.
    Single-phase for four axes.
    - Six interrupt inputs are built in.
    Faster processing of instructions speeds up the entire system.
    - Serial Communications.
    Two ports.
    Select Option Boards for either RS-232C or RS-485 communications.
    - "CP1L-M" and "CP1L-L" have a peripheral USB port.
    - The Structured Text (ST) Language.
    Makes math operations even easier.
    - LCD displays and settings.
    Enabled using Option Board.

    Programmable Controller CP1L Specifications of OMRON PLC

    Programmable Controller CP1L: Related Images

    PLC Appearance of CP1L

    Features of PLC

    • Equipped with interrupt input function for up to 6 points. High-speed command processing contributes to speeding up the entire device.
    • Supports up to 2 serial communication ports. RS-232C or RS-485 can be freely selected with the option board.
    • The LCD display setting function makes maintenance and startup adjustments easy (available with an optional board).
    -Model CP1L
    L-typeM TypeEL typeEM type
    10 points14 points20 points30 points40 points60 points20 points30 points40 points
    I/OBuilt-in Input Relay681218twenty four361218twenty four
    Built-in Output Relay4681216twenty four81216
    Terminal BlocksNot removableDetachableNot removableDetachable
    Maximum number of inputs/outputs10546015016018060150160
    CP1W expansion unit installedNoYes (maximum 1 unit)Yes (maximum 3 units)Yes (maximum 1 unit)Yes (maximum 3 units)
    CJ series high-performance I/O unit,
    CPU high-performance unit installed
    No
    Input interrupt/input interrupt counter mode/
    pulse catch input
    2466
    High-speed counter (increment pulse input)4 points, maximum 100kHz
    Pulse output
    (transistor output type only)
    2 points, maximum 100kHz
    Built-in analog inputs and outputsnone2 inputs
    Analog volume
    (setting range: 0 to 255)
    1 pointnone
    External analog setting input
    (resolution: 256)
    Yes (0 to 10V)none
    Option BoardNumber of devices that can be connectedNot available1212
    Serial communication
    option unit
    (CP1W-CIF01/CIF11/CIF12)
    Not availableAvailable
    Ethernet
    option board
    (CP1W-CIF41)
    Not availableAvailableNot available
    LCD option board
    (CP1W-DAM01)
    Not availableAvailable
    Analog I/O
    option board
    (CP1W-MAB21/ADB21/DAB21V)
    Not availableAvailable
    CPU DetailsBuilt-in portsUSBEthernet
    Function block
    (ladder chart, structured text (ST))
    Available
    Instruction execution time (minimum)Basic command: 0.55μs, application command: 4.1μs
    Program Capacity5K steps10K steps5K (+10K FB) Step10K (+10K FB) steps
    Data Memory [D]10K words32K words10K words32K words
    Memory cassette
    (CP1W-ME05M)
    Available
    Clock Featurescan be
    BatteryYes (with CJ1W-BAT01 installed)
    7-segment LEDnone
    Relay OutputAC power typeModel CP1L-L10DR-AModel CP1L-L14DR-AModel CP1L-L20DR-AModel CP1L-M30DR-AModel CP1L-M40DR-AModel CP1L-M60DR-A---
    DC Power Type-Model CP1L-L14DR-DModel CP1L-L20DR-DModel CP1L-M30DR-DModel CP1L-M40DR-DModel CP1L-M60DR-DModel CP1L-EL20DR-DModel CP1L-EM30DR-D-
    Transistor output (sink)AC power typeModel CP1L-L10DT-AModel CP1L-L14DT-AModel CP1L-L20DT-AModel CP1L-M30DT-AModel CP1L-M40DT-AModel CP1L-M60DT-A---
    DC Power Type-Model CP1L-L14DT-DModel CP1L-L20DT-DModel CP1L-M30DT-DModel CP1L-M40DT-DModel CP1L-M60DT-DModel CP1L-EL20DT-DModel CP1L-EM30DT-DModel CP1L-EM40DT-D
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PLC, Programmable Controller, CP1L | OMRON | MISUMI Thailand