1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PLC, Programmable Controller, CP1H

PLC, Programmable Controller, CP1H
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 26,425.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- PLC CP1H series by OMRON.
- Pulse output for 4 axes. Advanced power for high-precision positioning control.
- High-speed counters. Differential phases for 4 axes.
Easily handles multi-axis control with a single unit.
- Eight interrupt inputs are built in. Faster processing of approximately 500 instructions speeds up the entire system.
- Serial communications. Two ports. Select Option Boards for either RS-232C or RS-485 communications.
- The structured text (ST) language.
Makes math operations even easier.
- LCD displays and settings.
Enabled using Option Board.

 
Part Number
CP1H-X40DR-ASALE
CP1H-X40DT-DSALE
CP1H-XA40DR-ASALE
CP1H-XA40DT-DSALE
CP1H-Y20DT-DSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput Format Number of inputs
(Point)
Number of Outputs
(Point)
Power Supply Note 1

฿ 26,425.00

฿ 18,653.41

PLC(CPUUNIT) 1 Piece(s) Same day -Relay---High Speed Counter: 100 kHz 4 Axes, Panel Output: 100 kHz 4 Axes (Transistor Type Only)

฿ 30,663.04

฿ 16,616.30

PLC(CPUUNIT) 1 Piece(s) Available Same day -Transistor (Sink)2416DCHigh Speed Counter: 100 kHz 4 Axes, Panel Output: 100 kHz 4 Axes (Transistor Type Only)

฿ 52,996.00

฿ 28,718.53

OMRPLC(CPUUNIT) 1 Piece(s) Same day 10Relay2416ACHigh Speed Counter: 100 kHz 4 Axes, Panel Output: 100 kHz 4 Axes (Transistor Type Only). Analog Input: 4 Points, Analog Output: 2 Points

฿ 52,988.00

฿ 31,792.80

OMRPLC(CPUUNIT) 1 Piece(s) 3 Day(s) -Transistor (Sink)2416DCHigh Speed Counter: 100 kHz 4 Axes, Panel Output: 100 kHz 4 Axes (Transistor Type Only). Analog Input: 4 Points, Analog Output: 2 Points

฿ 37,275.00

฿ 26,312.42

PLC(CPU UNIT) 1 Piece(s) 50 Day(s) -Transistor (Sink)12 + Line Driver Input 2 Axes8 + Line Driver Output 2 AxesDCHigh Speed Counter: 1MHz 2 Axes /100 kHz 2 Axes, Panel Output: 1 MHz 2 Axes / 100kHz 2 Axes

Loading...

  1. 1

Basic Information

Type Standalone